Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Distance Sensors
Print
Hem>Produkter>Nya produkter>Distance Sensors
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

OLM200 linear measurement sensor   

Advanced positioning with PROFIBUS  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • :Camera based imaging of barcode for precise positioning
  • Measurement range up to 10 km on barcode tape
  • Highest repeatability with 0.15 mm
  • Adjustable resolution – as low as 0.1 mm
  • Profibus interface
  • Self adjusting quadruple red LED lighting
  • Integrated skew and slant angle for fast parallel mounting therefore alignment only in 1 direction necessary
  • Compatible to SpeedCon™ connectors

Your benefits 

 
  • Precise positioning with speeds of up to 10m/s significantly increases throughput
  • Camera based system with no moving parts in combination with tough metal housing ensure increased lifetime thus reducing replacement costs
  • High ambient light immunity due to self adjusting LED illumination ensures reliable operation in varying conditions thus increasing machine availability
  • Large temperature range of -30 °C up to +60 °C without additional accessories offer flexible and reliable use in many applications Status bit for pre-failure and preventive maintenance information eliminates unpredicted machine downtimes
  • Quadruple LED lighting offers additional functionality reserve and reduces machine downtimes
  • Single direction alignment, red lighting and compatibility to SpeedCon™ connectors enable fast mounting thus saving installation time and costs

Fields of application  

 
    • Positioning of overhead conveyors
    • Anti-collision of overhead conveyors
    • Vertical and horizontal positioning of stacker cranes
    • Positioning of curved stacker cranes
    • Positioning and anti-collision of gantry cranes
    • Positioning and anti-collision of shuttles

     

    Button to start the search