|
|
|
|
|

Page Header
|
At a glance
-
HDDM technology provides the best reliability, immunity to ambient light & price/performance ratio
-
Reliable detection up to 10 m
-
High switching repeatability (± 2.5 mm)
-
Two discrete outputs with up to 50 Hz switching frequency
-
Three switching modes: "Distance to Object", "Window" or "Object Between Sensor & Background" - detect any object
-
Immune to cross talk for use with multiple sensors
-
Superior background suppression
Fields of application
-
Automotive: fill level of trays
-
Automotive: small part detection from a safe distance
-
Storage and conveyor: anti collision of overhead conveyors
-
Storage and conveyor: bay loading control
-
Material handling in general manufacturing : fill level control of hoppers and containers, diameter control of coils, etc.
Your benefits
-
Precise detection at a safe distance reduces scrap and increases throughput
-
Immune to any type of ambient light - allows for use in optically challenging environments
-
Widest temperature range allows for outdoor use without additional cooling or heating
-
Intuitive setup via display or remote teach reduces installation time and costs
-
Red light and an optional alignment bracket reduces installation time
-
Metal housing withstands harsh environments, saving replacement costs
-
Dx50 family is based on a common platform, which offers multiple performance levels, making it easy to accommodate future changes
-
Low investment costs and high performance guarantee short return on investments
|
|