safeIDS

RFID safety switch for safe identification and flexible processes

Your Benefits

  • Benefit from more dynamic and productive processes thanks to safe object identification and safe differentiation of cases
  • Work efficiently through fast workpiece or tool changes with an automatic restart of the machine
  • Save time through easy installation and maintenance with no space- or cost-intensive modification work
  • Discover simple engineering and fast commissioning thanks to numbered tags
  • Utilize machine modules and tools thanks to safe and flexible identification in a wide variety of production areas

Overview

RFID safety switch for safe identification and flexible processes

The safeIDS RFID safety switch offers a high level of flexibility in manufacturing processes up to performance level e. Together with an IO-Link Safety master and a safety controller, the safeIDS allows safe object and position detection. The safety switch is easy to install and commission. Thanks to the IO-Link Safety communication interface, you obtain not only safe identification data but also continuous diagnostics data. This makes fast process changes with an automatic restart of the machine possible. Flexible production right down to batch size 1 can thereby be achieved, for example for robot applications.

At a glance
  • Safe identification of objects up to PL e
  • Secure transmission of identification data via IO-Link Safety
  • Easy wiring and low installation costs
  • Can read more than 1,000 uniquely coded tags
  • 16 numbered tags available

Applications

Technical overview

 
    Technical data overview
    Sensor principleRFID
    Safety levelPL e, SIL 3
    Actuator coding level

    High coding level (EN ISO 14119) 1)

    Medium coding level (EN ISO 14119) 1)

    Low coding level (EN ISO 14119) 1)

    Type of outputIO-Link Safety
    Connection typePlug, M12, 4-pin, A-coded
    Active sensor surfaceFront / Top

    1) Depends on the evaluation of the process data, see operating instructions.

All technical data can be found accompanying the individual product