The art of industrial machine vision is to learn a computer to analyze what a camera sees and from millions of pixels extract information that is critical in an industrial process.The technical challenge is to develop smart algorithms and efficient hardware that reduces the large amount of data in an image and come to a simple answer like “OK” or a simple measurement value. Optical technologies like, laser, illumination, lens system etc are also very important parts in Machine Vision.