Skip Navigation Linksexpert-level.com > english > Home > Products > Temperature Sensors
Print
english>Home>Products>Temperature Sensors
Find our products and solutions
Click to show / hide content block    Page Header
Show Page Header 

TBS 

Temperature monitoring made easy 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

 

Product description

The TBS temperature switch is easy to use and has a rugged design. It is designed for temperature measurement and monitoring of operating liquids, such as hydraulic oils, coolant lubricants and cleaning liquids in machine building and manufacturing. With up to two binary outputs and one analog output, it can be used in many applications. A large, well legible display and three pushbuttons facilitate setup. The intuitive menu navigation and display use familiar and standardized features and programming. The switching state of the binary outputs is displayed by highly visible LEDs. During installation, the TBS is uniquely flexible due to its two rotation locations. It is possible to rotate the display and the process connection independently of the sensor body, ensuring both clean cable layout and that the display is facing the user. Temperature measurement is done using a Pt1000 element that is located in the tip of the stainless steel probe.

Product features

  • Large display
  • Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ...   10 V
  • Round connector M12 x 1
  • Measuring ranges –20 °C … +80 °C and –20 °C … +120 °C
  • Pt1000 element, accuracy class A (IEC 60751)
  • Various insertion lengths and connection threads
  • Wetted parts made from corrosion-resistant stainless steel 1.4571
  • Enclosure rating IP 65 and IP 67

Customer benefits

  • Quick and safe set-up through superior ease of use
  • Compact dimensions and rotatable housing facilitate integration
  • Very reliable: splash-proof housing, high-grade materials, rugged design, and field-proven technology
  • Very good long-term stability, accuracy and linearity
  • Quick response time
  • Versatile configuration allows for optimal solutions for specific requirements

Applications

  • General industrial temperature measurement
  • Continuous temperature measurement and monitoring of temperature limits
  • Local temperature display
  • Well suited for temperature monitoring of operating liquids, such as hydraulic oils, cooling liquids and cleaning lubricants

 

Technology 

 
 

The SICK temperature switchess TBS use platinum elements for accurate temperature measurement across the entire temperature range. The Pt1000 elements comply with the accuracy class A according to IEC 60751. They are located at the tip of the measuring probe, embedded in a heat-conductive paste. For high resistance against vibration the connection wires inside the measuring probe are embedded in compacted aluminum oxide powder.

The platinum elements are characterized by their long-term stability, high measurement accuracy and linearity.

The correlation between the resistance of the Pt1000 element and the temperature is given by the standard IEC 60751. The Pt1000 element has a nominal resistance of 1000 Ω at a temperature of 0 °C.

The wetted parts are made from high-quality, highly corrosion resistant stainless steel.

Upon reaching the programmable setpoints, the digital transistor outputs are switched. An additional optional analog output provides a current or voltage signal that is proportional to the temperature.

Order Information 

 

The part numbers below show a selection of our common configurations and represent only an extract of the product portfolio.

  • Temperature range: –20 °C ... +80 °C
  • Seal: NBR
  • Electrical connection: M12x1, 4-pin

With output signal 2 x PNP:

Type Insertion length/diameter of probe Process connection Part no.
TBS-1ASG10506NM 50 mm / 6 mm G 1/4 A 6048661
TBS-1ASG11006NM 100 mm / 6 mm G 1/4 A 6048662
TBS-1ASG11506NM 150 mm / 6 mm G 1/4 A 6048663
TBS-1ASG12506NM 250 mm / 6 mm G 1/4 A 6048664
TBS-1ASGT0506NM 50 mm / 6 mm G 1/2 A 6048665
TBS-1ASGT1006NM 100 mm / 6 mm G 1/2 A 6048666
TBS-1ASGT1506NM 150 mm / 6 mm G 1/2 A 6048667
TBS-1ASGT2506NM 250 mm / 6 mm G 1/2 A 6048668

With output signal 1 x PNP + 4 mA ... 20 mA:

Type Insertion length/diameter of probe Process connection Part no.
TBS-1BSG10506NM 50 mm / 6 mm G 1/4 A 6048669
TBS-1BSG11006NM 100 mm / 6 mm G 1/4 A 6048670
TBS-1BSG11506NM 150 mm / 6 mm G 1/4 A 6048671
TBS-1BSG12506NM 250 mm / 6 mm G 1/4 A 6048672
TBS-1BSGT0506NM 50 mm / 6 mm G 1/2 A 6048673
TBS-1BSGT1006NM 100 mm / 6 mm G 1/2 A 6048674
TBS-1BSGT1506NM 150 mm / 6 mm G 1/2 A 6048675
TBS-1BSGT2506NM 250 mm / 6 mm G 1/2 A 6048676

  • Temperature range: –20 °C ... +80 °C
  • Seal: NBR
  • Electrical connection: M12x1, 5-pin

With output signal 1 x PNP + 4 mA ... 20 mA:

Type Insertion length/diameter of probe Process connection Part no.
TBS-1DSG10506NE 50 mm / 6 mm G 1/4 A 6048677
TBS-1DSG11006NE 100 mm / 6 mm G 1/4 A 6048678
TBS-1DSG11506NE 150 mm / 6 mm G 1/4 A 6048679
TBS-1DSG12506NE 250 mm / 6 mm G 1/4 A 6048680
TBS-1DSGT0506NE 50 mm / 6 mm G 1/2 A 6048681
TBS-1DSGT1006NE 100 mm / 6 mm G 1/2 A 6048682
TBS-1DSGT1506NE 150 mm / 6 mm G 1/2 A 6048683
TBS-1DSGT2506NE 250 mm / 6 mm G 1/2 A 6048684

 

Button to start the search