Skip Navigation Linksexpert-level.com > english > Home > Products > Pressure Sensors
Print
english>Home>Products>Pressure Sensors
Click to show / hide content block    Page Header
Show Page Header 

PHT 

A clean solution 

 
   Web Part Container
   Tab Section
 
 

Features 

Product description   

With its flush-mounted stainless steel membranes and the large range of hygienic process connectors the pressure transmitter series PHT is perfectly suited for sanitary applications in the food and beverage, pharmaceutical and cosmetics industry. With enhanced process temperatures, resistance to corrosive media, cavity-free design with hygienically- graded process connections, the PHT is distinguished by its outstanding functionality that is also corroborated by the EHEDG certification.

Product features

  • Robust and precise pressure measurement technology
  • Flush-mounted, hermetically sealed stainless steel membrane with roughness Ra < 0.4μm
  • Wetted parts stainless steel 1.4435,housing stainless steel 1.4571
  • CIP / SIP resistant
  • Large range of hygienic process connectors
  • Stainless steel housing with enclosure rating of up to IP 68
  • Field housing (IP 67) optionally available

Customer benefits

  • Safe hygienic operation through EHEDG certification
  • High reliability due to robust design and use of high-grade materials
  • High system availability due to CIP/ SIP-ability
  • Good cleanability of the transmitter housing
  • Optimized solutions through versatile configurability

Applications

  • Pressure measurement as integral part of processing and refinement in the food and beverage industry
  • Pressure measurement in the pharmaceutical and cosmetics industry
  • Sanitary process technology
  • Hydrostatic liquid level measurement in process and storage vessels
  • Suitable for a large variety of corrosive media
  • Pressure measurement in hot media: Process temperature up to 150 °C

Technology 

 
The pressure transmitter PFT is characterized by its highly accurate pressure measurement technology based on piezo-resistive sensors. The flushmounted stainless steel membrane is circularly welded. Wetted parts are made from high-grade 1.4435 stainless steel with surface roughness Ra < 0.4μm. Essential for the food & beverage industry: The pressure transmitting liquid is FDA compliant. The analog output provides a current or voltage signal that is proportional to the applied pressure.

Order Information 

 

PHT with process connection DIN11851 DN40

Model Name Pressure range Electrical connection Part No.
PHT-RBX25S540S0AFS0Z 0…0,25 bar Field housing with spring clip terminals 6039424
PHT-RBX25S540S0ALS0Z 0…0,25 bar L-connector DIN EN 175301-803 A 6039368
PHT-RBX25S540S0AMS0Z 0…0,25 bar Plug M12x1, 4-pin 6039312
PHT-RBX60S540S0AFS0Z 0…0,6 bar Field housing with spring clip terminals 6039425
PHT-RBX60S540S0ALS0Z 0…0,6 bar L-connector DIN EN 175301-803 A 6039369
PHT-RBX60S540S0AMS0Z 0…0,6 bar PlugM12x1, 4-pin 6039313
PHT-RB1X0S540S0AFS0Z 0… 1 bar Field housing with spring clip terminals 6039426
PHT-RB1X0S540S0ALS0Z 0… 1 bar L-connector DIN EN 175301-803 A 6039370
PHT-RB1X0S540S0AMS0Z 0… 1 bar Plug M12x1, 4-pin 6039314
PHT-RB2X5S540S0AFS0Z 0… 2,5 bar Field housing with spring clip terminals 6039427
PHT-RB2X5S540S0ALS0Z 0… 2,5 bar L-connector DIN EN 175301-803 A 6039371
PHT-RB2X5S540S0AMS0Z 0… 2,5 bar Plug M12x1, 4-pin 6039315
PHT-RB6X0S540S0AFS0Z 0…6 bar Field housing with spring clip terminals 6039428
PHT-RB6X0S540S0ALS0Z 0…6 bar L-connector DIN EN 175301-803 A 6039372
PHT-RB6X0S540S0AMS0Z 0…6 bar Plug M12x1, 4-pin 6039316
PHT-RB010S540S0AFS0Z 0…10 bar Field housing with spring clip terminals 6039429
PHT-RB010S540S0ALS0Z 0…10 bar L-connector DIN EN 175301-803 A 6039373
PHT-RB010S540S0AMS0Z 0…10 bar Plug M12x1, 4-pin 6039317
PHT-RB025S540S0AFS0Z 0…25 bar Field housing with spring clip terminals 6039430
PHT-RB025S540S0ALS0Z 0…25 bar L-connector DIN EN 175301-803 A 6039374
PHT-RB025S540S0AMS0Z 0…25 bar Plug M12x1, 4-pin 6039318

 PHT process connection DIN11851 DN50

Model Name Pressure range Electrical connection Part No.
PHT-RBX25S550S0AFS0Z 0…0,25 bar Field housing with spring clip terminals 6039431
PHT-RBX25S550S0ALS0Z 0…0,25 bar L-connector DIN EN 175301-803 A 6039375
PHT-RBX25S550S0AMS0Z 0…0,25 bar Plug M12x1, 4-pin 6039319
PHT-RBX60S550S0AFS0Z 0…0,6 bar Field housing with spring clip terminals 6039432
PHT-RBX60S550S0ALS0Z 0…0,6 bar L-connector DIN EN 175301-803 A 6039376
PHT-RBX60S550S0AMS0Z 0…0,6 bar Plug M12x1, 4-pin 6039320
PHT-RB1X0S550S0AFS0Z 0… 1 bar Field housing with spring clip terminals 6039433
PHT-RB1X0S550S0ALS0Z 0… 1 bar L-connector DIN EN 175301-803 A 6039377
PHT-RB1X0S550S0AMS0Z 0… 1 bar Plug M12x1, 4-pin 6039321

PHT with process connection DIN11864 DN40

Model Name Pressure range Electrical connection Part No.
PHT-RB010S640S0AFS0Z 0…10 bar Field housing with spring clip terminals 6039443
PHT-RB010S640S0ALS0Z 0…10 bar L-connector DIN EN 175301-803 A 6039387
PHT-RB010S640S0AMS0Z 0…10 bar Plug M12x1, 4-pin 6039331
PHT-RB025S640S0AFS0Z 0…25 bar Field housing with spring clip terminals 6039444
PHT-RB025S640S0ALS0Z 0…25 bar L-connector DIN EN 175301-803 A 6039388
PHT-RB025S640S0AMS0Z 0…25 bar Plug M12x1, 4-pin 6039332

PHT with process connection DIN11864 DN50

Model Name Pressure range Electrical connection Part No.
PHT-RBX25S650S0AFS0Z 0…0,25 bar Field housing with spring clip terminals 6039445
PHT-RBX25S650S0ALS0Z 0…0,25 bar L-connector DIN EN 175301-803 A 6039389
PHT-RBX25S650S0AMS0Z 0…0,25 bar Plug M12x1, 4-pin 6039333
PHT-RBX60S650S0AFS0Z 0…0,6 bar Field housing with spring clip terminals 6039446
PHT-RBX60S650S0ALS0Z 0…0,6 bar L-connector DIN EN 175301-803 A 6039390
PHT-RBX60S650S0AMS0Z 0…0,6 bar Plug M12x1, 4-pin 6039334

PHT with process connection Triclamp 1 1/2 ''

Model Name Pressure range Electrical connection Part No.
PHT-RB010ST10S0ALS0Z 0…10 bar L-connector DIN EN 175301-803 A 6039352
PHT-RB010ST10S0AMS0Z 0…10 bar Plug M12x1, 4-pin 6039296
PHT-RB025ST10S0ALS0Z 0…25 bar L-connector DIN EN 175301-803 A 6039353
PHT-RB025ST10S0AMS0Z 0…25 bar Plug M12x1, 4-pin 6039297
PHT-RB1X0ST10S0ALS0Z 0… 1 bar L-connector DIN EN 175301-803 A 6039349
PHT-RB1X0ST10S0AMS0Z 0… 1 bar Plug M12x1, 4-pin 6039293
PHT-RB2X5ST10S0ALS0Z 0… 2,5 bar L-connector DIN EN 175301-803 A 6039350
PHT-RB2X5ST10S0AMS0Z 0… 2,5 bar Plug M12x1, 4-pin 6039294
PHT-RB6X0ST10S0ALS0Z 0…6 bar L-connector DIN EN 175301-803 A 6039351
PHT-RB6X0ST10S0AMS0Z 0…6 bar Plug M12x1, 4-pin 6039295
PHT-RBX25ST10S0ALS0Z 0…0,25 bar L-connector DIN EN 175301-803 A 6039347
PHT-RBX25ST10S0AMS0Z 0…0,25 bar Plug M12x1, 4-pin 6039291
PHT-RBX60ST10S0ALS0Z 0…0,6 bar L-connector DIN EN 175301-803 A 6039348
PHT-RBX60ST10S0AMS0Z 0…0,6 bar Plug M12x1, 4-pin 6039292

PHT with process connection Varivent Form F

Model Name Pressure range Electrical connection Part No.
PHT-RB1X0SVF0S0AMS0Z 0… 1 bar Plug M12x1, 4-pin 6039342
PHT-RB2X5SVF0S0AFS0Z 0… 2,5 bar Field housing with spring clip terminals 6039455
PHT-RB2X5SVF0S0AMS0Z 0… 2,5 bar Plug M12x1, 4-pin 6039343
PHT-RB6X0SVF0S0AFS0Z 0…6 bar Field housing with spring clip terminals 6039456
PHT-RB6X0SVF0S0AMS0Z 0…6 bar Plug M12x1, 4-pin 6039344
PHT-RB010SVF0S0AFS0Z 0…10 bar Field housing with spring clip terminals 6039457
PHT-RB010SVF0S0AMS0Z 0…10 bar Plug M12x1, 4-pin 6039345
PHT-RB025SVF0S0AFS0Z 0…25 bar Field housing with spring clip terminals 6039458
PHT-RB025SVF0S0AMS0Z 0…25 bar Plug M12x1, 4-pin 6039346

Button to start the search