|
Features
Product description
The electronic pressure transmitter PFT is designed for precise pressure measurement in liquids and gases. Distinguished by its high-quality measurement technology, the device is well suited to solve demanding measurement tasks in industrial applications. Variants with extended temperature range, enhanced measurement accuracy or flush-mounted membrane make a wide application range accessible. Due to its vast configurability, the PFT can be perfectly fitted to suit the most diverse customer requirements.
Product features
- Pressure measurement ranges from 0 … 0.1 bar up to 0 … 600 bar
- Gauge, absolute, and compound measurement ranges
- Also available with flush-mounted membrane
- Extended process temperature range up to 150 °C optionally available
- Large variety of available process connections
- High shock and vibration resistance (1000 g / 20 g according to IEC 60068-2-27 and IEC 60068-2-6, resp.)
- Available in two accuracy grades
- Output signal 4 … 20 mA, 0 … 5 V, or 0 … 10 V
- Zero and span adjustable
- Electrical connection M12x1, L-connector according to DIN 175301-803 A or flying leads
Customer benefits
- Reliable and highly accurate measurement technology
- Wide application range
- No mechanical wear, fatigue-proof, maintenance-free as no moving parts
- Simple and cost-saving installation
- Optimal solution for individual requirements due to very versatile configurability
Applications
- Plant engineering
- Factory automation
- High measurement accuracy across entire operating temperature range for demanding measuring tasks
- Pressure measurement in specific media such as sludges, slurries, pulp or highly viscous liquids through optionally available flush-mounted membrane
- Pressure measurement in hot media: Process temperature up to 150 °C
- Suitable for a large variety of corrosive media
Technology
Precise and diverse
The pressure transmitter PFT is characterized by its highly accurate pressure measurement technology. Depending on the measurement range, piezo-resistive or metal thin film sensors are used. Wetted parts are made from high-grade stainless steel. Therefore, the PFT is well suited for a large variety of gases or fluids and even corrosive media. For specific applications flush-mounted circularly welded stainless steel membranes are available. The analog output provides a current or voltage signal that is proportional to the applied pressure.
Order Information
Gauge pressure, bar, process connection G 1/4 female
| PFT-SRBX10SG2SSAAMSSZ |
0...0.1 bar |
4...20 mA, 2-wire |
6038720 |
| PFT-SRBX10SG2SSAVMSSZ |
0...0.1 bar |
0...10V, 3-wire |
6038722 |
| PFT-SRB1X0SG2SSAAMSSZ |
0...1 bar |
4...20 mA, 2-wire |
6038725 |
| PFT-SRB1X0SG2SSAVMSSZ |
0...1 bar |
0...10V, 3-wire |
6038726 |
| PFT-SRB2X5SG2SSAAMSSZ |
0...2.5 bar |
4...20 mA, 2-wire |
6038728 |
| PFT-SRB2X5SG2SSAVMSSZ |
0...2.5 bar |
0...10V, 3-wire |
6038730 |
| PFT-SRB4X0SG2SSAAMSSZ |
0...4 bar |
4...20 mA, 2-wire |
6038732 |
| PFT-SRB4X0SG2SSAVMSSZ |
0...4 bar |
0...10V, 3-wire |
6038734 |
| PFT-SRB010SG2SSAAMSSZ |
0...10 bar |
4...20 mA, 2-wire |
6038736 |
| PFT-SRB010SG2SSAVMSSZ |
0...10 bar |
0...10V, 3-wire |
6038737 |
| PFT-SRB025SG2SSAAMSSZ |
0...25 bar |
4...20 mA, 2-wire |
6038739 |
| PFT-SRB025SG2SSAVMSSZ |
0...25 bar |
0...10V, 3-wire |
6038741 |
| PFT-SRB040SG2SSAAMSSZ |
0...40 bar |
4...20 mA, 2-wire |
6038743 |
| PFT-SRB040SG2SSAVMSSZ |
0...40 bar |
0...10V, 3-wire |
6038745 |
| PFT-SRB100SG2SSAAMSSZ |
0...100 bar |
4...20 mA, 2-wire |
6038747 |
| PFT-SRB100SG2SSAVMSSZ |
0...100 bar |
0...10V, 3-wire |
6038749 |
| PFT-SRB250SG2SSAAMSSZ |
0...250 bar |
4...20 mA, 2-wire |
6038751 |
| PFT-SRB250SG2SSAVMSSZ |
0...250 bar |
0...10V, 3-wire |
6038753 |
| PFT-SRB600SG2SSAAMSSZ |
0...600 bar |
4...20 mA, 2-wire |
6038755 |
| PFT-SRB600SG2SSAVMSSZ |
0...600 bar |
0...10V, 3-wire |
6038757 |
| PFT-SABX25SG2SSAAMSSZ |
0...0.25 bar abs |
4...20 mA, 2-wire |
6038759 |
| PFT-SABX25SG2SSAVMSSZ |
0...0.25 bar abs |
0...10V, 3-wire |
6038761 |
| PFT-SAB1X0SG2SSAAMSSZ |
0...1 bar abs |
4...20 mA, 2-wire |
6038763 |
| PFT-SAB1X0SG2SSAVMSSZ |
0...1 bar abs |
0...10V, 3-wire |
6038765 |
| PFT-SAB2X5SG2SSAAMSSZ |
0...2.5 bar abs |
4...20 mA, 2-wire |
6038767 |
| PFT-SAB2X5SG2SSAVMSSZ |
0...2.5 bar abs |
0...10V, 3-wire |
6038769 |
| PFT-SAB4X0SG2SSAAMSSZ |
0...4 bar abs |
4...20 mA, 2-wire |
6038772 |
| PFT-SAB4X0SG2SSAVMSSZ |
0...4 bar abs |
0...10V, 3-wire |
6038773 |
| PFT-SAB010SG2SSAAMSSZ |
0...10 bar abs |
4...20 mA, 2-wire |
6038775 |
| PFT-SAB010SG2SSAVMSSZ |
0...10 bar abs |
0...10V, 3-wire |
6038777 |
| PFT-SAB025SG2SSAAMSSZ |
0...25 bar abs |
4...20 mA, 2-wire |
6038779 |
| PFT-SAB025SG2SSAVMSSZ |
0...25 bar abs |
0...10V, 3-wire |
6038781 |
| PFT-SCB1X0SG2SSAAMSSZ |
-1...0 bar |
4...20 mA, 2-wire |
6038783 |
| PFT-SCB1X0SG2SSAVMSSZ |
-1...0 bar |
0...10V, 3-wire |
6038785 |
| PFT-SCB010SG2SSAAMSSZ |
-1...+9 bar |
4...20 mA, 2-wire |
6038787 |
| PFT-SCB010SG2SSAVMSSZ |
-1...+9 bar |
0...10V, 3-wire |
6038789 |
| PFT-SCB016SG2SSAAMSSZ |
-1...+15 bar |
4...20 mA, 2-wire |
6038791 |
| PFT-SCB016SG2SSAVMSSZ |
-1...+15 bar |
0...10V, 3-wire |
6038793 |
| PFT-SCB025SG2SSAAMSSZ |
-1...+24 bar |
4...20 mA, 2-wire |
6038795 |
| PFT-SCB025SG2SSAVMSSZ |
-1...+24 bar |
0...10V, 3-wire |
6038797 |
Gauge pressure, bar, process connection G 1/4 A acc. to DIN 3852-E
| PFT-SRB400SG1SSAAMSSZ |
0...400 bar |
4...20 mA, 2-wire |
6038594 |
| PFT-SRB010SG1SSAVMSSZ |
0...10 bar |
0...10V, 3-wire |
6038679 |
| PFT-SRBX10SG1SSAAMSSZ |
0...0.1 bar |
4...20 mA, 2-wire |
6038719 |
| PFT-SRBX10SG1SSAVMSSZ |
0...0.1 bar |
0...10V, 3-wire |
6038721 |
| PFT-SRB1X0SG1SSAAMSSZ |
0...1 bar |
4...20 mA, 2-wire |
6038723 |
| PFT-SRB1X0SG1SSAVMSSZ |
0...1 bar |
0...10V, 3-wire |
6038724 |
| PFT-SRB2X5SG1SSAAMSSZ |
0...2.5 bar |
4...20 mA, 2-wire |
6038727 |
| PFT-SRB2X5SG1SSAVMSSZ |
0...2.5 bar |
0...10V, 3-wire |
6038729 |
| PFT-SRB4X0SG1SSAAMSSZ |
0...4 bar |
4...20 mA, 2-wire |
6038731 |
| PFT-SRB4X0SG1SSAVMSSZ |
0...4 bar |
0...10V, 3-wire |
6038733 |
| PFT-SRB010SG1SSAAMSSZ |
0...10 bar |
4...20 mA, 2-wire |
6038735 |
| PFT-SRB025SG1SSAAMSSZ |
0...25 bar |
4...20 mA, 2-wire |
6038738 |
| PFT-SRB025SG1SSAVMSSZ |
0...25 bar |
0...10V, 3-wire |
6038740 |
| PFT-SRB040SG1SSAAMSSZ |
0...40 bar |
4...20 mA, 2-wire |
6038742 |
| PFT-SRB040SG1SSAVMSSZ |
0...40 bar |
0...10V, 3-wire |
6038744 |
| PFT-SRB100SG1SSAAMSSZ |
0...100 bar |
4...20 mA, 2-wire |
6038746 |
| PFT-SRB100SG1SSAVMSSZ |
0...100 bar |
0...10V, 3-wire |
6038748 |
| PFT-SRB250SG1SSAAMSSZ |
0...250 bar |
4...20 mA, 2-wire |
6038750 |
| PFT-SRB250SG1SSAVMSSZ |
0...250 bar |
0...10V, 3-wire |
6038752 |
| PFT-SRB600SG1SSAAMSSZ |
0...600 bar |
4...20 mA, 2-wire |
6038754 |
| PFT-SRB600SG1SSAVMSSZ |
0...600 bar |
0...10V, 3-wire |
6038756 |
| PFT-SABX25SG1SSAAMSSZ |
0...0.25 bar abs |
4...20 mA, 2-wire |
6038758 |
| PFT-SABX25SG1SSAVMSSZ |
0...0.25 bar abs |
0...10V, 3-wire |
6038760 |
| PFT-SAB1X0SG1SSAAMSSZ |
0...1 bar abs |
4...20 mA, 2-wire |
6038762 |
| PFT-SAB1X0SG1SSAVMSSZ |
0...1 bar abs |
0...10V, 3-wire |
6038764 |
| PFT-SAB2X5SG1SSAAMSSZ |
0...2.5 bar abs |
4...20 mA, 2-wire |
6038766 |
| PFT-SAB2X5SG1SSAVMSSZ |
0...2.5 bar abs |
0...10V, 3-wire |
6038768 |
| PFT-SAB4X0SG1SSAAMSSZ |
0...4 bar abs |
4...20 mA, 2-wire |
6038770 |
| PFT-SAB4X0SG1SSAVMSSZ |
0...4 bar abs |
0...10V, 3-wire |
6038771 |
| PFT-SAB010SG1SSAAMSSZ |
0...10 bar abs |
4...20 mA, 2-wire |
6038774 |
| PFT-SAB010SG1SSAVMSSZ |
0...10 bar abs |
0...10V, 3-wire |
6038776 |
| PFT-SAB025SG1SSAAMSSZ |
0...25 bar abs |
4...20 mA, 2-wire |
6038778 |
| PFT-SAB025SG1SSAVMSSZ |
0...25 bar abs |
0...10V, 3-wire |
6038780 |
| PFT-SCB1X0SG1SSAAMSSZ |
-1...0 bar |
4...20 mA, 2-wire |
6038782 |
| PFT-SCB1X0SG1SSAVMSSZ |
-1...0 bar |
0...10V, 3-wire |
6038784 |
| PFT-SCB010SG1SSAAMSSZ |
-1...+9 bar |
4...20 mA, 2-wire |
6038786 |
| PFT-SCB010SG1SSAVMSSZ |
-1...+9 bar |
0...10V, 3-wire |
6038788 |
| PFT-SCB016SG1SSAAMSSZ |
-1...+15 bar |
4...20 mA, 2-wire |
6038790 |
| PFT-SCB016SG1SSAVMSSZ |
-1...+15 bar |
0...10V, 3-wire |
6038792 |
| PFT-SCB025SG1SSAAMSSZ |
-1...+24 bar |
4...20 mA, 2-wire |
6038794 |
| PFT-SCB025SG1SSAVMSSZ |
-1...+24 bar |
0...10V, 3-wire |
6038796 |
Flush-mounted membrane G 1 B with O-Ring , gauge pressure, bar
| PFT-FRBX10SF1OSSAMSSZ |
0...0.1 bar |
4...20 mA, 2-wire |
6038817 |
| PFT-FRBX25SF1OSSAMSSZ |
0...0.25 bar |
4...20 mA, 2-wire |
6038818 |
| PFT-FRBX60SF1OSSAMSSZ |
0...0.6 bar |
4...20 mA, 2-wire |
6038819 |
| PFT-FRB1X0SF1OSSAMSSZ |
0...1 bar |
4...20 mA, 2-wire |
6038820 |
| PFT-FRB1X6SF1OSSAMSSZ |
0...1.6 bar |
4...20 mA, 2-wire |
6038821 |
Flush-mounted membrane G 1/2 B with O-Ring, gauge pressure, bar,
| PFT-FRB2X5SF2OSSAMSSZ |
0...2.5 bar |
4...20 mA, 2-wire |
6038810 |
| PFT-FRB6X0SF2OSSAMSSZ |
0...6 bar |
4...20 mA, 2-wire |
6038811 |
| PFT-FRB010SF2OSSAMSSZ |
0...10 bar |
4...20 mA, 2-wire |
6038812 |
| PFT-FRB025SF2OSSAMSSZ |
0...25 bar |
4...20 mA, 2-wire |
6038813 |
| PFT-FRB060SF2OSSAMSSZ |
0...60 bar |
4...20 mA, 2-wire |
6038814 |
| PFT-FRB100SF2OSSAMSSZ |
0...100 bar |
4...20 mA, 2-wire |
6038815 |
| PFT-FRB250SF2OSSAMSSZ |
0...250 bar |
4...20 mA, 2-wire |
6038816 |
| PFT-FRB400SF2OSSAMSSZ |
0...400 bar |
4...20 mA, 2-wire |
6039115 |
| PFT-FRB4X0SF2OSSVLSSZ |
0...4 bar |
0...10V, 3-wire |
6039460 |
| PFT-FRB010SF2OSSALSSZ |
0...10 bar |
4...20 mA, 2-wire |
6039519 |
Choose your configuration with the PFT type code. For further part numbers please contact SICK's sales departement.
|