Skip Navigation Linksexpert-level.com > english > Home > Products > Pressure Sensors
Print
english>Home>Products>Pressure Sensors
Animation
Click to show / hide content block    Page Header
Show Page Header 

PBT  

Standard pressure transmitter: a real allround talent 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

Product description   

The PBT is a universal electronic pressure transmitter used in general industrial applications for pressure measurement of liquid and gaseous media. The PBT is SICK’s pressure transmitter for standard applications in machine tooling, control systems, hydraulics, pneumatics etc. The PBT is available in a wide selection of configurations enabling a perfect match to individual customer requirements. The precise and robust measurement technology, the compact dimensions and quick and simple installation distinguish the PBT as a real allround talent.

Product features

  • Pressure measurement ranges from 0 … 1 bar up to 0 … 600 bar
  • Gauge, absolute, and compound measurement ranges
  • A large variety of available process connections
  • No moving parts: No mechanical wear, fatigue-proof, maintenance-free
  • Circularly welded, hermetically sealed stainless steel membrane
  • Output signal 4 … 20 mA, 0 … 5 V or 0 … 10 V
  • Electrical connection M12x1, L-connector according to DIN 175301-803 A or flying leads

Customer benefits

  • Reduced installation space due to compact dimensions
  • Simple and cost-saving installation
  • Optimal solutions possible due to versatile configurability
  • High reliability through robust design
  • Excellent price-performance-ratio

Applications

  • Measurement of pressure in liquids and gases
  • Factory automation
  • Plant engineering, machine tools
  • Hydraulic and pneumatic systems
  • Pressure control systems
  • Pumps and compressors

Technology 

Robuste technology with very good price-performance ratio 

The electronic pressure transmitter PBT is characterized by its precise and robust pressure measurement technology along with its high overpressure safety. Depending on the measurement range, piezo-resistive or metal thin film sensors are used. Wetted parts are made from high-grade stainless steel. Therefore, the PBT is well suited for a large variety of fluids or gases and even corrosive media. The analog output provides a current or voltage signal that is proportional to the applied pressure.

Order Information 

 

PBT with process connection G 1/4 female, without sealing

Model name Pressure range Signal output Part no.
PBT-RB1X0SG2SS0AMA0Z 0...1 bar 4...20mA, 2-wire 6038717
PBT-RB010SG2SS0AMA0Z 0...10 bar 4...20mA, 2-wire 6038637
PBT-RB010SG2SS0VMC0Z 0...10 bar 0...10V, 3-wire 6038639
PBT-RB025SG2SS0AMA0Z 0...25 bar 4...20mA, 2-wire 6038641
PBT-RB025SG2SS0VMC0Z 0...25 bar 0...10V, 3-wire 6038643
PBT-RB040SG2SS0AMA0Z 0...40 bar 4...20mA, 2-wire 6038645
PBT-RB040SG2SS0VMC0Z 0...40 bar 0...10V, 3-wire 6038647
PBT-RB100SG2SS0AMA0Z 0...100 bar 4...20mA, 2-wire 6038649
PBT-RB100SG2SS0VMC0Z 0...100 bar 0...10V, 3-wire 6038651
PBT-RB250SG2SS0AMA0Z 0...250 bar 4...20mA, 2-wire 6038653
PBT-RB250SG2SS0VMC0Z 0...250 bar 0...10V, 3-wire 6038655
PBT-RB400SG2SS0AMA0Z 0...400 bar 4...20mA, 2-wire 6038657
PBT-RB400SG2SS0VMC0Z 0...400 bar 0...10V, 3-wire 6038659
PBT-RB600SG2SS0AMA0Z 0...600 bar 4...20mA, 2-wire 6038661
PBT-RB600SG2SS0VMC0Z 0...600 bar 0...10V, 3-wire 6038663

Model name Pressure range Signal output Part no.
PBT-AB4X0SG2SS0AMA0Z 0...4 bar abs 4...20mA, 2-wire 6038704
PBT-AB4X0SG2SS0VMC0Z 0...4 bar abs 0...10V, 3-wire 6038705
PBT-AB010SG2SS0AMA0Z 0...10 bar abs 4...20mA, 2-wire 6038706
PBT-AB010SG2SS0VMC0Z 0...10 bar abs 0...10V, 3-wire 6038707

Model name Pressure range Signal output Part no.
PBT-CB010SG2SS0AMA0Z -1...+9 bar 4...20mA, 2-wire 6038710
PBT-CB010SG2SS0VMC0Z -1...+9 bar 0...10V, 3-wire 6038711
PBT-CB025SG2SS0AMA0Z -1...+24 bar 4...20mA, 2-wire 6038714
PBT-CB025SG2SS0VMC0Z -1...+24 bar 0...10V, 3-wire 6038715

PBT with process connection G 1/4 A acc. to  DIN 3852-E, NBR sealing

Model name Pressure range Signal output Part no.
PBT-RB1X0SG1SSNAMA0Z 0...1 bar 4...20mA, 2-wire 6038716
PBT-RB2X5SG1SSNAMA0Z 0...2.5 bar 4...20mA, 2-wire 6038629
PBT-RB4X0SG1SSNAMA0Z 0...4 bar 4...20mA, 2-wire 6038633
PBT-RB010SG1SSNAMA0Z 0...10 bar 4...20mA, 2-wire 6038615
PBT-RB010SG1SSNVMC0Z 0...10 bar 0...10V, 3-wire 6038638
PBT-RB025SG1SSNAMA0Z 0...25 bar 4...20mA, 2-wire 6038640
PBT-RB025SG1SSNVMC0Z 0...25 bar 0...10V, 3-wire 6038642
PBT-RB040SG1SSNAMA0Z 0...40 bar 4...20mA, 2-wire 6038644
PBT-RB040SG1SSNVMC0Z 0...40 bar 0...10V, 3-wire 6038646
PBT-RB100SG1SSNAMA0Z 0...100 bar 4...20mA, 2-wire 6038648
PBT-RB100SG1SSNVMC0Z 0...100 bar 0...10V, 3-wire 6038650
PBT-RB250SG1SSNAMA0Z 0...250 bar 4...20mA, 2-wire 6038652
PBT-RB250SG1SSNVMC0Z 0...250 bar 0...10V, 3-wire 6038654
PBT-RB400SG1SSNAMA0Z 0...400 bar 4...20mA, 2-wire 6038656
PBT-RB400SG1SSNVMC0Z 0...400 bar 0...10V, 3-wire 6038658
PBT-RB600SG1SSNAMA0Z 0...600 bar 4...20mA, 2-wire 6038660
PBT-RB600SG1SSNVMC0Z 0...600 bar 0...10V, 3-wire 6038662

Model name Pressure range Signal output Part no.
PBT-AB1X0SG1SSNAMA0Z 0...1 bar abs 4...20mA, 2-wire 6038683
PBT-AB2X5SG1SSNAMA0Z 0...2.5 bar abs 4...20mA, 2-wire 6038685
PBT-AB4X0SG1SSNAMA0Z 0...4 bar abs 4...20mA, 2-wire 6038687
PBT-AB4X0SG1SSNVMC0Z 0...4 bar abs 0...10V, 3-wire 6038688
PBT-AB010SG1SSNAMA0Z 0...10 bar abs 4...20mA, 2-wire 6038689
PBT-AB010SG1SSNVMC0Z 0...10 bar abs 0...10V, 3-wire 6038690
PBT-AB025SG1SSNAMA0Z 0...25 bar abs 4...20mA, 2-wire 6038691

Model name Pressure range Signal output Part no.
PBT-CB025SG1SSNAMA0Z -1...+24 bar 4...20mA, 2-wire 6038697
PBT-CB025SG1SSNVMC0Z -1...+24 bar 0...10V, 3-wire 6038698
PBT-CB010SG1SSNAMA0Z -1...+9 bar 4...20mA, 2-wire 6038693
PBT-CB010SG1SSNVMC0Z -1...+9 bar 0...10V, 3-wire 6038694

Choose your configuration with the PBT type code.
For further part numbers please contact SICK's sales departement. 

Button to start the search