Skip Navigation Linksexpert-level.com > english > Home > Products > Pressure Sensors
Print
english>Home>Products>Pressure Sensors
Animation
Click to show / hide content block    Page Header
Show Page Header 

PBS 

Universal pressure switch             with IO-Link 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

Product description 

The PBS is an electronic pressure switch, transmitter and display in one device. In its base configuration it has two switching points. In addition, there are configurations available with an analog output signal and one or two switching
outputs. The intuitive setup with three large buttons and the integrated display have been designed according to the recommendation 24574-1 of the German engineering federation VDMA. The PBS has a circularly welded stainless steel membrane. Hence, it is well suited for a large variety of corrosive media. A large range of customary process connectors is available as standard.

Product features

  • Measurement ranges from 0 … 1 bar to 0 ... 600 bar
  • Gauge, absolute and compound measurement ranges
  • No moving parts: No mechanical wear, fatigue-proof, maintenance-free
  • Hermetically sealed stainless steel membrane
  • Various programmable switching functionalities: Setpoint/reset point or window function, switching delay, normally open or normally closed, etc.
  • Digital outputs PNP or NPN, Analog output signal 4 … 20 mA or 0 … 10 V
  • Min/Max memory
  • Password protection
  • Selection of different pressure units for the display
  • IO-Link functionality

Customer benefits

  • Reduced space consumption due to compact dimensions
  • Flexible installation possibilities due to dual rotatable housing
  • Quick and easy operation and setup due to three large buttons and brilliant display
  • Wide applications range
  • Resistant against corrosive media due to circularly welded, hermetically sealed stainless steel membrane
  • No cut backs: Individual solutions through versatile configurability
  • Significant cost-savings due to IO-Link

Applications

  • Monitoring and measurement of pressure in liquids and gases
  • Factory automation
  • Plant engineering, machine tooling
  • Hydraulic and pneumatic systems
  • Pressure control systems
  • Pumps and compressors

Technology 

Innovative und robust technology - easy to use 

The electronic pressure switch PBS is characterized by its precise and robust pressure measurement technology along with its high overpressure safety. Depending on the measurement range, piezo-resistive or metal thin film sensors are used. Upon reaching the programmable setpoints, the digital transistor outputs are switched. An additional optional analog output provides a current or voltage signal that is proportional to the applied pressure.

Order Information 

 

Gauge pressure, bar, process connection G 1/4, without sealing

Model name Pressure range Signal output Part no.
PBS-RB010SG2SS0AMA0Z 0...10 bar 2 PNP 6039110
PBS-RB010SG2SS0BMA0Z 0...10 bar 1 PNP + 4...20 mA 6039121
PBS-RB010SG2SS0CMA0Z 0...10 bar 1 PNP + 0...10 V 6039122
PBS-RB010SG2SS0D5A0Z 0...10 bar 2 PNP + 4...20 mA 6039123
PBS-RB010SG2SS0E5A0Z 0...10 bar 2 PNP + 0...10 V 6039124
PBS-RB025SG2SS0AMA0Z 0...25 bar 2 PNP 6039559
PBS-RB400SG2SS0AMA0Z 0...400 bar 2 PNP 6039495

Gauge pressure, bar, process connection G 1/4 A nach DIN 3852-E, NBR-sealing

Model name Pressure range Signal output Part no.
PBS-RB1X0SG1SSNAMA0Z 0...1 bar 2 PNP 6038847
PBS-RB1X0SG1SSNBMA0Z 0...1 bar 1 PNP + 4...20 mA 6038885
PBS-RB1X0SG1SSND5A0Z 0...1 bar 2 PNP + 4...20 mA 6038912
PBS-RB2X5SG1SSNAMA0Z 0...2.5 bar 2 PNP 6038860
PBS-RB2X5SG1SSNBMA0Z 0...2.5 bar 1 PNP + 4...20 mA 6038886
PBS-RB2X5SG1SSND5A0Z 0...2.5 bar 2 PNP + 4...20 mA 6038913
PBS-RB4X0SG1SSNAMA0Z 0...4 bar 2 PNP 6038861
PBS-RB4X0SG1SSNBMA0Z 0...4 bar 1 PNP + 4...20 mA 6038887
PBS-RB4X0SG1SSND5A0Z 0...4 bar 2 PNP + 4...20 mA 6038914
PBS-RB010SG1SSNAMA0Z 0...10 bar 2 PNP 6038862
PBS-RB010SG1SSNBMA0Z 0...10 bar 1 PNP + 4...20 mA 6038888
PBS-RB010SG1SSND5A0Z 0...10 bar 2 PNP + 4...20 mA 6038678
PBS-RB025SG1SSNAMA0Z 0...25 bar 2 PNP 6038863
PBS-RB025SG1SSNBMA0Z 0...25 bar 1 PNP + 4...20 mA 6038889
PBS-RB025SG1SSND5A0Z 0...25 bar 2 PNP + 4...20 mA 6038915
PBS-RB040SG1SSNAMA0Z 0...40 bar 2 PNP 6038864
PBS-RB040SG1SSNBMA0Z 0...40 bar 1 PNP + 4...20 mA 6038890
PBS-RB040SG1SSND5A0Z 0...40 bar 2 PNP + 4...20 mA 6038916
PBS-RB100SG1SSNAMA0Z 0...100 bar 2 PNP 6038865
PBS-RB100SG1SSNBMA0Z 0...100 bar 1 PNP + 4...20 mA 6038891
PBS-RB100SG1SSND5A0Z 0...100 bar 2 PNP + 4...20 mA 6038917
PBS-RB250SG1SSNAMA0Z 0...250 bar 2 PNP 6038866
PBS-RB250SG1SSNBMA0Z 0...250 bar 1 PNP + 4...20 mA 6038892
PBS-RB250SG1SSND5A0Z 0...250 bar 2 PNP + 4...20 mA 6038918
PBS-RB600SG1SSNAMA0Z 0...600 bar 2 PNP 6038867
PBS-RB600SG1SSNBMA0Z 0...600 bar 1 PNP + 4...20 mA 6038893
PBS-RB600SG1SSND5A0Z 0...600 bar 2 PNP + 4...20 mA 6038920

 Gauge pressure, bar, process connection G 1/2 B acc. to EN837, copper-sealing

Model name Pressure range Signal output Part no.
PBS-RB1X0SGESSCAMA0Z 0...1 bar 2 PNP 6038846
PBS-RB1X0SGESSCBMA0Z 0...1 bar 1 PNP + 4...20 mA 6038872
PBS-RB1X0SGESSCD5A0Z 0...1 bar 2 PNP + 4...20 mA 6038898
PBS-RB2X5SGESSCAMA0Z 0...2.5 bar 2 PNP 6038848
PBS-RB2X5SGESSCBMA0Z 0...2.5 bar 1 PNP + 4...20 mA 6038873
PBS-RB2X5SGESSCD5A0Z 0...2.5 bar 2 PNP + 4...20 mA 6038899
PBS-RB4X0SGESSCAMA0Z 0...4 bar 2 PNP 6038849
PBS-RB4X0SGESSCBMA0Z 0...4 bar 1 PNP + 4...20 mA 6038874
PBS-RB4X0SGESSCD5A0Z 0...4 bar 2 PNP + 4...20 mA 6038900
PBS-RB010SGESSCAMA0Z 0...10 bar 2 PNP 6038850
PBS-RB010SGESSCBMA0Z 0...10 bar 1 PNP + 4...20 mA 6038875
PBS-RB010SGESSCD5A0Z 0...10 bar 2 PNP + 4...20 mA 6038901
PBS-RB025SGESSCAMA0Z 0...25 bar 2 PNP 6038851
PBS-RB025SGESSCBMA0Z 0...25 bar 1 PNP + 4...20 mA 6038876
PBS-RB025SGESSCD5A0Z 0...25 bar 2 PNP + 4...20 mA 6038902
PBS-RB040SGESSCAMA0Z 0...40 bar 2 PNP 6038852
PBS-RB040SGESSCBMA0Z 0...40 bar 1 PNP + 4...20 mA 6038877
PBS-RB040SGESSCD5A0Z 0...40 bar 2 PNP + 4...20 mA 6038903
PBS-RB100SGESSCAMA0Z 0...100 bar 2 PNP 6038853
PBS-RB100SGESSCBMA0Z 0...100 bar 1 PNP + 4...20 mA 6038878
PBS-RB100SGESSCD5A0Z 0...100 bar 2 PNP + 4...20 mA 6038904
PBS-RB160SGESSCD5A0Z 0...160 bar 2 PNP + 4...20 mA 6038905
PBS-RB250SGESSCAMA0Z 0...250 bar 2 PNP 6038854
PBS-RB250SGESSCBMA0Z 0...250 bar 1 PNP + 4...20 mA 6038879
PBS-RB250SGESSCD5A0Z 0...250 bar 2 PNP + 4...20 mA 6038906
PBS-RB600SGESSCAMA0Z 0...600 bar 2 PNP 6038855
PBS-RB600SGESSCBMA0Z 0...600 bar 1 PNP + 4...20 mA 6038880
PBS-RB600SGESSCD5A0Z 0...600 bar 2 PNP + 4...20 mA 6038907

Compound pressure, bar, process connection G 1/2 B acc. to EN 837

Model name Pressure range Sealing Signal output Part no.
PBS-CB1X0SGESSCAMA0Z -1...0 bar Copper 2 PNP 6038856
PBS-CB1X0SGESSCBMA0Z -1...0 bar Copper 1 PNP + 4...20 mA 6038881
PBS-CB1X0SGESSCD5A0Z -1...0 bar Copper 2 PNP + 4...20 mA 6038908
PBS-CB4X0SGESSCAMA0Z -1...+3 bar Copper 2 PNP 6038857
PBS-CB4X0SGESSCBMA0Z -1...+3 bar Copper 1 PNP + 4...20 mA 6038882
PBS-CB4X0SGESSCD5A0Z -1...+3 bar Copper 2 PNP + 4...20 mA 6038909
PBS-CB010SGESSCAMA0Z -1...+9 bar Copper 2 PNP 6038858
PBS-CB010SGESSCBMA0Z -1...+9 bar Copper 1 PNP + 4...20 mA 6038883
PBS-CB010SGESSCD5A0Z -1...+9 bar Copper 2 PNP + 4...20 mA 6038910
PBS-CB025SGESSCAMA0Z -1...+24 bar Copper 2 PNP 6038859
PBS-CB025SGESSCBMA0Z -1...+24 bar Copper 1 PNP + 4...20 mA 6038884
PBS-CB025SGESSCD5A0Z -1...+24 bar Copper 2 PNP + 4...20 mA 6038911
PBS-AB1X6SGESS0D5A0Z 0...1.6 bar abs without 2 PNP + 4...20 mA 6038930
PBS-AB1X6SGESSSAMA0Z 0...1.6 bar abs StSt 2 PNP 6039201
PBS-AB1X6SGESSSD5A0Z 0...1.6 bar abs StSt 2 PNP + 4...20 mA 6039211

Compound pressure, bar, process connection G 1/4 A acc. to DIN 3852-E, NBR-sealing

Model name Pressure Range Signal output Part No.
PBS-CB1X0SG1SSNAMA0Z -1...0 bar 2 PNP 6038868
PBS-CB1X0SG1SSNBMA0Z -1...0 bar 1 PNP + 4...20 mA 6038894
PBS-CB1X0SG1SSND5A0Z -1...0 bar 2 PNP + 4...20 mA 6038919
PBS-CB2X5SG1SSNBMA0Z -1...+1.5 bar 1 PNP + 4...20 mA 6039523
PBS-CB4X0SG1SSNAMA0Z -1...+3 bar 2 PNP 6038869
PBS-CB4X0SG1SSNBMA0Z -1...+3 bar 1 PNP + 4...20 mA 6038895
PBS-CB4X0SG1SSND5A0Z -1...+3 bar 2 PNP + 4...20 mA 6038921
PBS-CB010SG1SSNAMA0Z -1...+9 bar 2 PNP 6038870
PBS-CB010SG1SSNBMA0Z -1...+9 bar 1 PNP + 4...20 mA 6038896
PBS-CB010SG1SSND5A0Z -1...+9 bar 2 PNP + 4...20 mA 6038922
PBS-CB025SG1SSNAMA0Z -1...+24 bar 2 PNP 6038871
PBS-CB025SG1SSNBMA0Z -1...+24 bar 1 PNP + 4...20 mA 6038897
PBS-CB025SG1SSND5A0Z -1...+24 bar 2 PNP + 4...20 mA 6038923
PBS-AB1X6SG1SSND5A0Z 0...1.6 bar abs 2 PNP + 4...20 mA 6038677

Choose your configuration with the PBS type code (see PBS data sheet).
For further part numbers please contact SICK's sales departement. 

 

Button to start the search