|
|
|
|
|

Page Header
|
|
Features
Product description
Innovative TDR technology enables inexpensive, reliable level measurements largely independent of applications. The LFT is suitable both for continuous level measurement and for point level measurement in almost all fluids; changes in the properties of fluids to be measured do not influence it. It is the solution for precise and reliable measurements, especially in small tanks and containers – independent of installation conditions.
Product features
- No mechanical moving parts
- Small deadband, ideal for small containers
- Accurate measurement, even when liquids change – no re-calibration necessary
- Independent of installation conditions
- Simple single-button teaching
- Flexible probe length of up to 2,000 mm
- Safety-oriented power output acc. to Namur (NE43)
Customer benefits
- Maintenance-free level sensor, saving of maintenance-costs
- No re-calibration necessary
- Reduced installation time and costs
- Flexible measurement system for different container sizes
- One system for point level and continuousapplications: reduces stock
Applications
- Monitoring coolants and lubricants in machine tooling
- Monitoring cleaning solutions and detergents in mechanical engineering and the electronic industry
- Monitoring filling tanks in automobile construction
- Level control in grinding machines
- Level monitoring in hydraulic containers
- Mixing units
Technology
The LFT uses the TDR technology (TDR = Time Domain Reflectometry) – a process for determining the time of flight of electromagnetic waves. A low-energy, electromagnetic impulse is generated in the electronics of the sensor, coupled into the coaxial probe and run down the inside of the probe. When this impulse reaches the fluid on the surface to be measured, part of the impulses is reflected and runs along the probe back to the electronics, which then calculates the level from the time difference between the impulse sent and received on. The sensor can output this as continual measurement value (analog output) but can also derive freely positionable switching points from it (switching output).
Order Information
1 current output (4 ... 20 mA) and 1 switching output/hysteresis: 3 mm
| LFT0200-01A1A10 |
200 mm |
G 3/4 A |
M12x1, 5-pin |
1043593 |
| LFT0300-01A1A10 |
300 mm |
G 3/4 A |
M12x1, 5-pin |
1043594 |
| LFT0400-01A1A10 |
400 mm |
G 3/4 A |
M12x1, 5-pin |
1043595 |
| LFT0500-01A1A10 |
500 mm |
G 3/4 A |
M12x1, 5-pin |
1043596 |
| LFT0600-01A1A10 |
600 mm |
G 3/4 A |
M12x1, 5-pin |
1043597 |
| LFT0700-01A1A10 |
700 mm |
G 3/4 A |
M12x1, 5-pin |
1043598 |
| LFT0800-01A1A10 |
800 mm |
G 3/4 A |
M12x1, 5-pin |
1043599 |
| LFT0900-01A1A10 |
900 mm |
G 3/4 A |
M12x1, 5-pin |
1043600 |
| LFT1000-01A1A10 |
1000 mm |
G 3/4 A |
M12x1, 5-pin |
1043601 |
| LFT1100-01A1A10 |
1100 mm |
G 3/4 A |
M12x1, 5-pin |
1043602 |
| LFT1200-01A1A10 |
1200 mm |
G 3/4 A |
M12x1, 5-pin |
1043603 |
| LFT1300-01A1A10 |
1300 mm |
G 3/4 A |
M12x1, 5-pin |
1043604 |
| LFT1400-01A1A10 |
1400 mm |
G 3/4 A |
M12x1, 5-pin |
1043605 |
| LFT1500-01A1A10 |
1500 mm |
G 3/4 A |
M12x1, 5-pin |
1043606 |
| LFT1600-01A1A10 |
1600 mm |
G 3/4 A |
M12x1, 5-pin |
1043607 |
| LFT1700-01A1A10 |
1700 mm |
G 3/4 A |
M12x1, 5-pin |
1043608 |
| LFT1800-01A1A10 |
1800 mm |
G 3/4 A |
M12x1, 5-pin |
1043609 |
| LFT1900-01A1A10 |
1900 mm |
G 3/4 A |
M12x1, 5-pin |
1043610 |
| LFT2000-01A1A10 |
2000 mm |
G 3/4 A |
M12x1, 5-pin |
1043611 |
Output: 4 switching output (normally closed)/hysteresis: 3 mm
| LFT0200-01B0A40 |
200 mm |
G 3/4 A |
M12x1, 8-pin |
1043612 |
| LFT0300-01B0A40 |
300 mm |
G 3/4 A |
M12x1, 8-pin |
1043613 |
| LFT0400-01B0A40 |
400 mm |
G 3/4 A |
M12x1, 8-pin |
1043614 |
| LFT0500-01B0A40 |
500 mm |
G 3/4 A |
M12x1, 8-pin |
1043615 |
| LFT0600-01B0A40 |
600 mm |
G 3/4 A |
M12x1, 8-pin |
1043616 |
| LFT0700-01B0A40 |
700 mm |
G 3/4 A |
M12x1, 8-pin |
1043617 |
| LFT0800-01B0A40 |
800 mm |
G 3/4 A |
M12x1, 8-pin |
1043618 |
| LFT0900-01B0A40 |
900 mm |
G 3/4 A |
M12x1, 8-pin |
1043619 |
| LFT1000-01B0A40 |
1000 mm |
G 3/4 A |
M12x1, 8-pin |
1043620 |
| LFT1100-01B0A40 |
1100 mm |
G 3/4 A |
M12x1, 8-pin |
1043621 |
| LFT1200-01B0A40 |
1200 mm |
G 3/4 A |
M12x1, 8-pin |
1043622 |
| LFT1300-01B0A40 |
1300 mm |
G 3/4 A |
M12x1, 8-pin |
1043623 |
| LFT1400-01B0A40 |
1400 mm |
G 3/4 A |
M12x1, 8-pin |
1043624 |
| LFT1500-01B0A40 |
1500 mm |
G 3/4 A |
M12x1, 8-pin |
1043625 |
| LFT1600-01B0A40 |
1600 mm |
G 3/4 A |
M12x1, 8-pin |
1043626 |
| LFT1700-01B0A40 |
1700 mm |
G 3/4 A |
M12x1, 8-pin |
1043627 |
| LFT1800-01B0A40 |
1800 mm |
G 3/4 A |
M12x1, 8-pin |
1043628 |
| LFT1900-01B0A40 |
1900 mm |
G 3/4 A |
M12x1, 8-pin |
1043629 |
| LFT2000-01B0A40 |
2000 mm |
G 3/4 A |
M12x1, 8-pin |
1043630 | Output: 1 current output (4 ... 20 mA) and 2 switching outputs/hysteresis: 3 mm
| LFT0200-01B1A20 |
200 mm |
G 3/4 A |
M12x1, 8-pin |
1043631 |
| LFT0300-01B1A20 |
300 mm |
G 3/4 A |
M12x1, 8-pin |
1043632 |
| LFT0400-01B1A20 |
400 mm |
G 3/4 A |
M12x1, 8-pin |
1043633 |
| LFT0500-01B1A20 |
500 mm |
G 3/4 A |
M12x1, 8-pin |
1043634 |
| LFT0600-01B1A20 |
600 mm |
G 3/4 A |
M12x1, 8-pin |
1043635 |
| LFT0700-01B1A20 |
700 mm |
G 3/4 A |
M12x1, 8-pin |
1043636 |
| LFT0800-01B1A20 |
800 mm |
G 3/4 A |
M12x1, 8-pin |
1043637 |
| LFT0900-01B1A20 |
900 mm |
G 3/4 A |
M12x1, 8-pin |
1043638 |
| LFT1000-01B1A20 |
1000 mm |
G 3/4 A |
M12x1, 8-pin |
1043639 |
| LFT1100-01B1A20 |
1100 mm |
G 3/4 A |
M12x1, 8-pin |
1043640 |
| LFT1200-01B1A20 |
1200 mm |
G 3/4 A |
M12x1, 8-pin |
1043641 |
| LFT1300-01B1A20 |
1300 mm |
G 3/4 A |
M12x1, 8-pin |
1043642 |
| LFT1400-01B1A20 |
1400 mm |
G 3/4 A |
M12x1, 8-pin |
1043643 |
| LFT1500-01B1A20 |
1500 mm |
G 3/4 A |
M12x1, 8-pin |
1043644 |
| LFT1600-01B1A20 |
1600 mm |
G 3/4 A |
M12x1, 8-pin |
1043645 |
| LFT1700-01B1A20 |
1700 mm |
G 3/4 A |
M12x1, 8-pin |
1043646 |
| LFT1800-01B1A20 |
1800 mm |
G 3/4 A |
M12x1, 8-pin |
1043647 |
| LFT1900-01B1A20 |
1900 mm |
G 3/4 A |
M12x1, 8-pin |
1043648 |
| LFT2000-01B1A20 |
2000 mm |
G 3/4 A |
M12x1, 8-pin |
1043649 |
Output 4 Switching outputs- 2 normaly closed and 2 normaly open/hysteresis: 3 mm
| LFT0200-01B0C40 |
200 mm |
G 3/4 A |
M12x1, 8-pin |
1048239 |
| LFT0300-01B0C40 |
300 mm |
G 3/4 A |
M12x1, 8-pin |
1048240 |
| LFT0400-01B0C40 |
400 mm |
G 3/4 A |
M12x1, 8-pin |
1048241 |
| LFT0500-01B0C40 |
500 mm |
G 3/4 A |
M12x1, 8-pin |
1048201 |
| LFT0600-01B0C40 |
600 mm |
G 3/4 A |
M12x1, 8-pin |
1048242 |
| LFT0700-01B0C40 |
700 mm |
G 3/4 A |
M12x1, 8-pin |
1048243 |
| LFT0800-01B0C40 |
800 mm |
G 3/4 A |
M12x1, 8-pin |
1048244 |
| LFT0900-01B0C40 |
900 mm |
G 3/4 A |
M12x1, 8-pin |
1048202 |
| LFT1000-01B0C40 |
1000 mm |
G 3/4 A |
M12x1, 8-pin |
1048245 |
| LFT1100-01B0C40 |
1100 mm |
G 3/4 A |
M12x1, 8-pin |
1048246 |
| LFT1200-01B0C40 |
1200 mm |
G 3/4 A |
M12x1, 8-pin |
1048247 |
| LFT1300-01B0C40 |
1300 mm |
G 3/4 A |
M12x1, 8-pin |
1048248 |
| LFT1400-01B0C40 |
1400 mm |
G 3/4 A |
M12x1, 8-pin |
1048249 |
| LFT1500-01B0C40 |
1500 mm |
G 3/4 A |
M12x1, 8-pin |
1048250 |
| LFT1600-01B0C40 |
1600 mm |
G 3/4 A |
M12x1, 8-pin |
1048251 |
| LFT1700-01B0C40 |
1700 mm |
G 3/4 A |
M12x1, 8-pin |
1048252 |
| LFT1800-01B0C40 |
1800 mm |
G 3/4 A |
M12x1, 8-pin |
1048253 |
| LFT1900-01B0C40 |
1900 mm |
G 3/4 A |
M12x1, 8-pin |
1048254 |
| LFT2000-01B0C40 |
2000 mm |
G 3/4 A |
M12x1, 8-pin |
1048255 |
Choose your configuration with the LFT type code. For further part no. please contact SICK's sales departement.
|
|