Skip Navigation Linksexpert-level.com > english > Home > Products > Level Sensors
Print
english>Home>Products>Level Sensors
Find our products and solutions
Click to show / hide content block    Page Header
Show Page Header 

LFH 

Hydrostatic level measurement -   at a high level 

 
   Web Part Container
   Tab Section
 
 

Features 

Product description 

The level probe LFH is a robust pressure transmitter for continuous level measurement. The liquid column above the probe creates a hydrostatic pressure which is a direct indicator for the liquid level. Through its permanently connected
cable the LFH is submerged into the liquid to be monitored. Thus, the container wall does not need to be disturbed to fit a level sensor.

Product features

  • Immersion depth up to 100 m (optionally up to 250 m)
  • Measuring ranges from 0 ... 1 mH2O to 0 ... 100 mH2O (optional up to 250 mH2O)
  • Stainless steel membrane
  • Hermetically sealed stainless steel housing with protection cap made from PA
  • Enclosure rating IP 68
  • Available with various cable lengths
  • Cable made from PUR, FEP-cable for aggressive media optionally available
  • Maximum tensile strength of the cable 1000 N
  • Optional temperature measurement with integrated Pt100-element, 4-wire

Customer benefits

  • Enables level measurement under difficult conditions where other measurement technologies fail
  • No openings required in the wall of the vessel
  • For cleaning purposes the probe can easily be taken out of the liquid
  • High reliability through rugged design and robust materials

Applications

  • Deep well
  • Hydrostatic level measurement in large vessels
  • In water up to 100 m depth (optionally up to 250m)
  • Sewerage plants

Technology 

 
For level measurement highly sensitive gauge pressure transmitters with stainless steel membranes are used. Hydrostatic level measurement requires pressure compensation relative to the atmosphere. This is realized by a capillary tube inside the connecting cable. The LFH provides an output signal that is proportional to the applied pressure and hence, proportional to the height of the liquid column above the probe.

Order Information 

 

Accuracy +/- 0.5% of Span
4...20 mA, 2-wire
Standard cable (PUR, -10...+50°C)
Supply voltage 10...30 V DC

Model name Measuring range Cable length Part. No
LFH-SBX25G1AS01SZ0 0.25 bar 1.5m 6040938
LFH-SBX25G1AS03SZ0 0.25 bar 3m 6040939
LFH-SBX25G1AS05SZ0 0.25 bar 5m 6040940
LFH-SBX25G1AS10SZ0 0.25 bar 10m 6040941
LFH-SBX40G1AS05SZ0 0.4 bar 5m 6040942
LFH-SBX40G1AS10SZ0 0.4 bar 10m 6040943
LFH-SBX40G1AS15SZ0 0.4 bar 15m 6040944
LFH-SBX40G1AS20SZ0 0.4 bar 20m 6040945
LFH-SBX60G1AS05SZ0 0.6 bar 5m 6040946
LFH-SBX60G1AS10SZ0 0.6 bar 10m 6040947
LFH-SBX60G1AS15SZ0 0.6 bar 15m 6040948
LFH-SBX60G1AS20SZ0 0.6 bar 20m 6040949
LFH-SB1X0G1AS10SZ0 1.0 bar 10m 6040950
LFH-SB1X0G1AS15SZ0 1.0 bar 15m 6040951
LFH-SB1X0G1AS20SZ0 1.0 bar 20m 6040952
LFH-SB1X0G1AS25SZ0 1.0 bar 25m 6040953
LFH-SB1X6G1AS15SZ0 1.6 bar 15m 6040954
LFH-SB1X6G1AS20SZ0 1.6 bar 20m 6040955
LFH-SB1X6G1AS25SZ0 1.6 bar 25m 6040956
LFH-SB1X6G1AS30SZ0 1.6 bar 30m 6040957
Choose your configuration with the LFH type code (see LFH data sheet).
For further part numbers please contact SICK's sales departement. 

Button to start the search