Skip Navigation Linksexpert-level.com > english > Home > Products > Level Sensors
Print
english>Home>Products>Level Sensors
Find our products and solutions
Click to show / hide content block    Page Header
Show Page Header 

UP56 

Ultrasonic Level Sensor: tough, non-contact, pressure-resistant  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

Product description 

The UP56 series of ultrasonic level sensors is the ideal solution for demanding applications. The teflon-protected transducer handles overpressure up to 6 bar (87 psi) and is resistant against numerous difficult fluids. Wetted parts can be chosen either as stainless steel or PVDF, thus making the UP56 the perfect solution for measurement in aggressive, viscous, or abrasive liquids, or bulk solids. By combining two output signals in one device, new cost-effective solutions can be created for measurement and integration into the system. With two switching outputs, the UP56 can measure dry running and overflow in one device. Combining analog and a switching output enables continuous level measurement with a separate overflow signal. Parameters are easy to set via an integrated display, PC or the connect+ adapter.

Your benefits

  • Non-contact level measurement up to 3.4 m operating distance / 8.0 m limit scanning distance
  • Pressure resistant up to 6 bar (87 psi)
  • Transducer protected by PVDF cover for increased resistance
  • 3-in-1: continuous level measurement, level switch and display
  • Analog output switchable between 4 … 20 mA and 0 …10 V
  • Process connector thread G 1 and G 2
  • IP 67 enclosure rating
  • Easy to set parameters, also via connect+

At a glance

  • Non-contact measurement in pressurized containers – no wear over time
  • Easy to set parameters, saving time
  • Flexible measurement system for different container sizes – standardization and stock reduction
  • One product for point level and continuous applications, reduces the number of sensors required

Fields of application

  • Non-contact level sensing for aggressive fluids, heavy contamination media, viscosity and liquids with strong adhesivity and abrasive bulk solids
  • Pressurized container up to 6 bar
  • Combined measurement of continuous level signal with overflow protection in one device

Technology 

 
The ultrasonic sensor cyclically emits short, high-frequency sound pulses. These are radiated at the speed of sound. They are reflected when they meet the surface of the medium and return to the ultrasonic sensor in the form of an echo. The ultrasonic sensor calculates the distance from the time elapsed between emission of the sound pulses and receipt of the echo signals. This is provided to users as both an analog level signal and a switching signal.

Order information 

 

UP56-2

  • Process temperature: --25 °C ... +70 °C
  • Process pressure: 0 bar ... 6 bar

Type Housing material  Process connection  Operating distance Limiting scanning distance  Part No.
UP56-211118  Stainless steel 1.4571, PBT, TPU     G 1    30 mm ... 250 mm    30 mm ... 990 mm    6041658  
 UP56-212118  Stainless steel 1.4571, PBT, TPU    G 1    85 mm ... 350 mm  85 mm ... 1,500 mm  6041659
 UP56-213118    Stainless steel 1.4571, PBT, TPU    G 1    200 mm ... 1,300 mm   200 mm ... 5,000 mm   6041660
 UP56-214118     Stainless steel 1.4571, PBT, TPU    G 2    350 mm ... 3,400 mm    350 mm ... 8,000 mm    6041693  
 UP56-214178    PVDF, PBT, TPU    G 2    350 mm ... 3,400 mm    350 mm ... 8,000 mm    6039866  
 

Accessories

Weld-in flanges

Process connection

Material

Type

Part no.

G 1

1.4404

BEF-FL-316G10-UP56

4064295

G 2

1.4404

BEF-FL-316G20-UP56

4063263

Software products

Software product

Type

Part no.

CPA Connect Plus

CPA Connect Plus

6037782

Plug connectors an cables

 Connector type   Enclosure rating  Flying leads    Sheath material    Cable length    type    Part no.  
 Female connector  IP68  Straight    PVC    2 m    DOL-1205-G02M    6008899  
 Straight    PUR halogen free    2 m    DOL-1205-G02MC    6025906  
   PVC    5 m    DOL-1205-G05M    6009868  
 Straight    PUR halogen free    5 m    DOL-1205-G05MC    6025907  
   PVC    10 m    DOL-1205-G10M    6010544  
 Straight    PUR halogen free    10 m    DOL-1205-G10MC    6025908  
 Angled    PVC    2 m    DOL-1205-W02M   6008900  
 Angled    PUR halogen free    2 m    DOL-1205-W02MC   6025909  
   PVC    5 m    DOL-1205-W05M   6009869  
 Angled    PUR halogen free    5 m    DOL-1205-W05MC   6025910  
   PVC    10 m    DOL-1205-W10M   6010542  
 Angled    PUR halogen free    10 m    DOL-1205-W10MC   6025911  

Button to start the search