|
|
|
|
|

Page Header
|
|
Features
Product description
The MHF15 is a compact optical level limit switch that is easy to commission. The sensor is based on SICK's energetic photoelectric proximity sensor technology, which has been tested and optimized over a number of decades. This sensor has a simple, robust and reliable construction. The use of high-quality materials, such as stainless steel 1.4404 and polysulfone, combined with the IP 69K-rated housing, provides reliability not only on the process side, but also in situations where there are adverse ambient conditions outside the tank. In addition, fast, hassle-free commissioning does not require medium calibration, reducing commissioning costs and maintenance. The optical technology makes the MHF15 particularly well-suited to use with water-based media.
Product features
- Robust level monitoring in liquid without additional requirements
- Small, compact design; no medium calibration required
- Process temperature up to 55 °C, process pressure up to 16 bar
- IP 67 and IP 69K enclosure rating
- Process connection G ½
- Highly medium resistant due to stainless steel housing 1.4404, polysulfone apex
- Output available as PNP or NPN transistor
- FDA-compliant, UL
Customer benefits
- Small, compact sensor ideal for difficult installation conditions with limited space
- Quick commissioning without medium calibration saves time and money
- No moving mechanical parts reduce maintenance and eliminate the need to recalibrate -- even after long periods of use.
Applications
- Level monitoring in aqueous and water-based liquids
- Dry running protection for pumps
- Level control in cleaning system flushing units
Technology
The MHF15 features a polysulphone prism as lens. Due to the different refractivity of water and air, the photoelectric reflex switch will either receive a total reflection or not and thus can trigger the switching signal.
Order information
MHF15
-
Process connection: G 1/2
-
Process temperature: –25 °C ... +55 °C
-
Electrical connection: M12x1, 4-pin
-
Enclosure rating: IP 67, IP 69K
| MHF15-21NG1PSM |
1x PNP |
Normally closed |
1052237 |
| MHF15-21NG1HSM |
1x PNP |
Normally open |
1052273 |
|
MHF15-21NG1TSM |
1x NPN |
Normally open |
1052274 |
|
MHF15-21NG1NSM |
1x NPN |
Normally closed |
1052272 |
|
|