Skip Navigation Linksexpert-level.com > english > Home > Products > Level Sensors
Print
english>Home>Products>Level Sensors
Click to show / hide content block    Page Header
Show Page Header 

LFV330 

Vibrating tuning fork with tube extension for fluids 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

Product description 

The level sensors of the LFV330 series are universally usable limit switches that detect predefined filling heights in liquid systems with millimetre-accuracy – even under difficult operating conditions. With LFV330 is an extended tube version available for vertical mounting with up to 6 metres switching distance to the top of the container. Regardless of maximum fill amounts in containers as full messages to prevent overfilling, empty messages to prevent dry running or switching signal for refilling or as idle message for pump protection, the LFV330 runs independently of the liquid and is wear-free and maintenance-free. A wide selection of flange, threads and hygienic connections allow customer-specific solutions. The device is suitable for hygienic applications and can be cleaned using SIP and CIP processes. There are also variants for use in potentially explosive atmospheres, to prevent overfilling (in compliance with WHG), and with marine certification (GL).

Product features

  • Universal technology works in all kind of liquids
  • Commissioning without filling
  • Process temperature up to 250 °C
  • Immune to deposit formation
  • Very high repeatability
  • EHEDG and FDA-compliant
  • CIP and SIP resistant
  • Polished surface

Customer benefits

  • Maintenance-free limit switch, reduced maintenance costs
  • No calibration required, reduce costs
  • Low installation cost
  • Flexible level switch
  • Fast commissioning saves time
  • Sensor test in situ

Applications

  • Monitoring point level and overfill protection in containers, buffer- and storage tanks
  • Applications in food and beverage industry due to hygienic design
  • Maximum- and demand control in explosive atmosphere due to atex approval
  • Level monitoring in container- and cargo ship

Technology 

 

The sturdy stainless steel tuning fork is piezo-electrically energized and vibrates at its resonance frequency. Once the tuning fork is covered with liquid, the resonance frequency changes. This change is reliably detected by the  integrated electronic circuitry and converted into a switch signal.

Order Information 

 

Length up to 6.000 mm, there are sample configurations bellow:

Housing plastic wih plug M20x1.5

Model name Process connection Output Length Part-No.
LFV330-XXNBVXPRX0100 Thread NPT3/4 (PN64, 316L) Relay 100 mm 6038973
LFV330-XXGBVXPRX0200 Thread G3/4A (PN64, 316L) Relay 200 mm 6039512
LFV330-XXGBVXPRX0300 Thread G3/4A (PN64, 316L) Relay 300 mm 6039663
LFV330-XXGBVXPRX0500 Thread G3/4A (PN64, 316L) Relay 500 mm 6039661

Housing aluminium with plug M20x1.5

Model name Process connection Output Length Part-No.
LFV330-XXGBVXMTX0100 Thread G3/4A (PN64, 316L) Transistor 100 mm 6039668
LFV330-XXGBVXMRX0200 Thread G3/4A (PN64, 316L) Relay 200 mm 6039665
LFV330-XXGAVXMTX0300 Thread G1A (PN64, 316L) Transistor 300 mm 6039666
LFV330-XXNBVXMTX0500 Thread NPT3/4 (PN64, 316L) Transistor 500 mm 6039667

Housing stainless steel electropolished

Model name Process connection Output Length Part-No.
LFV330-XXGBVX8TX0100 Thread G3/4A (PN64, 316L) Transistor 100 mm 6039669
LFV330-XXNBVX8TX0200 Thread NPT3/4 (PN64, 316L) Transistor 200 mm 6039670
LFV330-XXGBVX8RX0300 Thread G3/4A (PN64, 316L) Relay 300 mm 6039664
LFV330-XXGBVX8RX0500 Thread G3/4A (PN64, 316L) Relay 500 mm 6039662

Choose your configuration with the LFV330 type code.
For further part numbers please contact SICK's sales departement. 

Button to start the search