Skip Navigation Linksexpert-level.com > english > Home > Products > Level Sensors
Print
english>Home>Products>Level Sensors
Find our products and solutions
Click to show / hide content block    Page Header
Show Page Header 

LFP Inox 

TDR level sensor for liquids 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

 

Product description

The LFP Inox is a hygienic level sensor for liquids using TDR technology – a process for determining the time of flight of electromagnetic waves. The time difference between the sent pulse and the reflected pulse is used to generate a level signal, both as a continuous value (analog output) and a freely positionable switching point (switching output). The use of robust FDA-compliant materials like stainless steel in an EHEDG-certified design means that the LFP Inox guarantees optimal, unrestricted cleaning, even for the highest hygiene requirements. Its modular connection system allows simple and flexible installation in any application. Thanks to high temperature and pressure resistance, unrestricted use is possible under CIP and SIP conditions. The communication capability via IO-Link to the superordinate control units rounds the profile.

Product features

  • Level monitoring in hygienic applications
  • Manually retractable monoprobe up to 2,000 mm long with Ra ≤ 0.8 μm Process temperature up to 150 °C, process pressure up to 16 bar CIP/SIP resistant
  • High enclosure rating IP 67 and IP 69K
  • Interchangeable hygienic process connections
  • 3-in-1: combined display, analog output and binary output
  • Analog output 4 mA … 20 mA / 0 V … 10 V, switchable, plus two binary outputs

Customer benefits

  • Robust design increases service life
  • High flexibility due to retractable probe and interchangeable connection concept
  • Cost savings thanks to multiple output signals: one system for level detection and continuous level monitoring
  • Maintenance-free and quick to commission, saving time and costs
  • No calibration or recalibration required for commissioning, thus saving time and costs

Applications

  • Level monitoring in buffer tanks of filling systems and filling machines
  • Level control in rinsing systems
  • Fluid detection in CIP systems
  • Level monitoring in cosmetic and pharmaceutical mixing systems
  • Level measurement in industrial processes with difficult ambient conditions

Technology 

 

The LFP Inox uses the TDR technology (TDR = Time Domain Reflectometry) – a process for determining the time of flight of electromagnetic waves. A low-energy, electromagnetic impulse is generated in the electronics of the sensor, coupled into the coaxial probe and run down the inside of the probe. When this impulse reaches the fluid on the surface to be measured, part of the impulses is reflected and runs along the probe back to the electronics, which then calculates the level from the time difference between the impulse sent and received on. The sensor can output this as continual measurement value (analog output) but can also derive freely positionable switching points from it (switching output).

Order information 

 

The part numbers below show a selection of our common configurations and represent only an extract of the product portfolio.

  • Signal output: 1x PNP+1x PNP/NPN + 4 mA … 20 mA / 0 V … 10 V
  • Process connection: G 3/4 A
  • Process temperature: –20 °C ... +150 °C
  • Process pressure: –1 bar ... +16 bar
  • Electrical connection: M12x1, 5-pin
  • Enclosure rating: IP 67, IP 69K

 Model name  Probe length  Part No.
LFP0300-G1NMB

 300 mm

1053288
LFP0400-G1NMB  400 mm 1052069
LFP0500-G1NMB  500 mm 1052070
LFP0600-G1NMB  600 mm 1052071
LFP0700-G1NMB  700 mm 1052072
LFP0800-G1NMB  800 mm 1052073
LFP0900-G1NMB  900 mm 1052074
LFP1000-G1NMB  1.000 mm 1052075
LFP1100-G1NMB  1.100 mm 1052076
LFP1200-G1NMB  1.200 mm 1052077
LFP1300-G1NMB  1.300 mm 1052078
LFP1400-G1NMB  1.400 mm 1052079
LFP1500-G1NMB  1.500 mm 1052080
LFP1600-G1NMB  1.600 mm 1052081
LFP1700-G1NMB  1.700 mm 1052082
LFP1800-G1NMB  1.800 mm 1052083
LFP1900-G1NMB  1.900 mm 1052084
LFP2000-G1NMB  2.000 mm 1052085

Choose your configuration with the LFP Inox type code.
For further part numbers please contact SICK's sales departement. 

Button to start the search