Skip Navigation Linksexpert-level.com > english > Home > Products > Level Sensors
Print
english>Home>Products>Level Sensors
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

LBV331 

Vibrating monoprobe with tube extension for bulk solids 

 
   Web Part Container
   Tab Section
 
 

Features 

 

Product description

The LBV331 level sensor features a vibrating fork sensor that provides overfill or dry-run signals for containers with bulk or powdered materials. The reliable and accurate LBV331 level sensor signals full, empty, or demand states. The rugged, stainless steel sensor design prevents bulk materials from jamming. When the probe is covered with bulk material, the changing vibration amplitude is reliably detected and converted into a switching signal. In addition, the LBV331 features an easy-to-clean monoprobe that is immune to contamination, making it suitable for use in the food industry. The LBV331 with a tube extension is mounted vertically to bridge switching distances of up to 6 m. With a variety of process connections for hygienic applications, and several output options, the LBV331 can be used for nearly all applications, even in explosive atmospheres.

Product features

  • Rugged device design with tube extension up to 6 m
  • Several housing materials and electrical outputs available
  • Monoprobe design prevents bulk materials from sticking and jamming
  • Commissioning without filling
  • Process temperature up to 250 °C
  • Polished versions for use in the food industry
  • ATEX versions (1D/2D/1G/2G) available

Customer benefits

  • Vertical mounting in difficult installation conditions
  • Easy installation - no need to calibrate for the material
  • Easy operation and integration, saves time
  • High availability because of the monoprobe
  • Simple, on-site sensor checking – no mounting required, which reduces installation time
  • Flexible, rugged system suitable for many types of applications

Technology 

 

The sturdy stainless steel monoprobe is piezo-electrically energized and vibrates at its resonance frequency. If the monoprobe is covered with bulk material, the amplitude changes. This change is reliably detected by the integrated electronic circuitry and converted into a switch signal.

Order Information 

 

Monoprobe with tube extension up to 6 m available

  • Process temperature: -50 ... 150°C
  • Housing material: plastic
  • Enclosure rating: IP 66, IP 67
  • Process connection: G 1 PN 16
  • Plug: M20x1,5
  •  

     Model name  Output  Extension  Part No.
     LBV331-XXAGCCKMX01000  Kontaktloser Schalter  1000 mm 6044874
     LBV331-XXAGCRKMX01000  Relais  1000 mm 6044875
     LBV331-XXAGCTKMX01000  Transistor NPN/PNP  1000 mm 6044876

    LBV331-XXAGCNKMX01000

     NAMUR-Signal  1000 mm

    6044877

    Choose your configuration with the LBV331 type code.
    For further part numbers please contact SICK's sales departement.

    Button to start the search