The LFV310 point level sensor with electropolished stainless steel housing is used for monitoring maximum and minimum fill levels of untreated milk in tanks. This vibrating tuning fork is EHEDG-certified and works reliably even during the cleaning process (SIP/CIP).
The LBV330 tuning fork is used for overfill protection in grain silos e.g. at breweries. A vertically mounted tuning fork with a tube extension provides an optimal switching point for the full status signal.
The food manufacturing industry requires pressure sensors as an integral component of production processes or for hydrostatic level measurement. The hygienic pressure transmitter PHT