Filter by:
653 results:
Reliable dust measurement in wet gases
- For very low to medium dust concentrations
- Gas sampling and return combined in one probe
- Contamination check
- Automatic monitoring of zero and reference point
- Easy parameterization and convenient operation – optionally via supplemental remote unit
- Integrated system diagnostics for early detection of maintenance requirements
Cylinder sensors with very good price-performance ratio for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- LED for indicating the output state
- Enclosure rating: IP 67
Reed contact cylinder sensors for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- LED for indicating the output state (depending on type)
- Enclosure rating: IP 67
- Supply voltage up to 230 V
Worldwide revolutionary safety solution for line-guided small vehicles
- The world’s first LiDAR multibeam scanner with safe solid state technology
- Perfectly designed for the requirements of line-guided AGCs: PL c, 1.1 m scanning range, 150° scanning angle
- Compact – only 43 mm high
- Diagnostic data and clone function for configuration via the Safety Assistant app and the Safety Designer software
High-performance fiber-optic sensor with world’s fastest response time
- Selectable response time up to 16 µs
- Sensing range up to 20 m (through-beam system); up to 1,400 mm (proximity system)
- Bus-compatible with anti-interference
- 2 x 4-digit digital display
- Adjustable hysteresis
- Rotatable display screen
- High-resolution signal processing
- Programmable time delays
Flexible, smart, compact Encoders for countless fields of application
- 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
- Face mount/servo flange, blind hollow shaft
- Rotatable male connector or cable connection
- IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
- Diagnostic functions
- Stainless steel (Inox versions)
- Enclosure rating up to IP67 or IP69K
Safety-related sensors for mobile and stationary applications
- Wide detection range: 0.05 m up to maximum 25 m
- Certified according to ISO 13849
- Low power consumption (typically: 4 W, maximum: 16 W)
- Immediate commissioning and configuration via USB interface
- Communication interface which combines intelligent field evaluation and measurement data output
Proven measurement technology for flue gas monitoring
- Measurement of up to 10 IR components plus O2 and TOC
- Hot/wet extractive measurement technology
- Wear-free gas distribution through ejector pumps
- Reference point monitoring with internal calibration cells
- Certified digital Modbus® interface
- Web server for platform-independent device control
- Use of dry test gases for HCl and NH3
- Classification for ATEX Zone 2, IIC T3 gb
Compact rectangular housings for use in harsh ambient conditions
- Type: 40 mm x 40 mm
- Extended sensing ranges: 20 mm to 40 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –25 °C to +85 °C
- Plastic housing
- Push-lock mounting system
- Sensor head can be rotated in five directions
The safety laser scanner for outdoor automation
- Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoors and outdoors
- Outdoor safeHDDM® scanning technology
- Modular accessories for high performance
- Up to 128 freely configurable fields
- Diagnosis with Safety Designer and monitoring app
- Speed adjustment with the AGV Dynamic Weather Assist
Flexible in use for length, width and height measurements
- Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
- Maximum range: 12 m
- Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
- Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
- Sun resistance mode with reliable switching threshold
Safe radar systems for hazardous area protection in harsh environments
- Evaluation unit and up to 6 sensors
- Protective field: Scanning range up to 9 m, flexible adjustment of aperture angle
- High resilience to dust clouds, wood chips, sparks and plastic particles
- Protection class IP67; operation at –40 °C to +60 °C
- High tolerance against contamination
- Simple configuration via software
Custody transfer measurement in natural gas distribution
- Cutting-edge technology: ultrasound
- Diagnostics and permanent operational check
- Rugged and reliable due to lack of moving parts
- Exchangeable cartridge
- Straight inlet/outlet zone not required
- Overload-proof
- Optional integrated flow conversion / date registration
- Battery or intrinsically safe power supply
Early and reliable fire detection in tunnels
- Visibility (K value) measured according to the scattered light measurement principle
- Highly available – no moving parts
- Quick and reliable smoke detection
- Software developed in accordance with EN 61508 (SIL1)
- Low faulty alarm rate
- IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
- Fog evaporation through integrated heating element (optional)
Modular wire draw encoder in miniature design
- Measuring lengths: 1.25 m ... 10 m
- Modular measuring system with a wide selection of interfaces/measuring lengths
- Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
- Light yet shock-proof and temperature-resistant plastic housing
- Analog interface with teach-in function on encoder
High resolution, programmable encoders for demanding applications
- Pulses per revolution: Up to 65,536 (16 bit)
- Housing diameter: 60 mm
- Solid shaft, blind hollow shaft, through hollow shaft
- Enclosure rating: IP65/IP67
- Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
- Connection type: M12 or M23 male connector, or universal cable
- Programmable, compact installation depth, remote zero set possible
Safe 3D environment perception opens up new dimensions
- 3D time-of-flight camera with performance level c
- Up to 4 m protective field range
- 2 simultaneous protective fields and 8 monitoring cases
- Measurement data output via Gigabit Ethernet
- Compact shock- and vibration-resistant design with enclosure rating IP65 and IP67
- Tried-and-tested intuitive Safety Designer configuration software
Thin and compact incremental encoder for economical solutions
- Pulses per revolution: Up to 1,024
- Housing diameter: 40 mm
- Solid shaft and blind hollow shaft
- Enclosure rating: IP50 (Solid shaft)
- Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
- Connection type: cable
- Slim, compact design
Cylindrical inductive safety switch for position monitoring
- Types: M12 to M30
- Increased response ranges: 4 mm to 15 mm
- Two OSSD safety outputs
- Enclosure rating: IP67
- Temperature range: –25 °C to +70 °C
- Nickel-plated brass housing, plastic sensing face
- Up to performance level PL d (EN ISO 13849)
- Connection variants: M12 male connector, cable or cable with M12 male connector
Small, cuboid inductive safety switch for position monitoring
- Rectangular type: 12 mm x 26 mm x 40 mm
- Response range: 4 mm
- Two OSSD safety outputs
- Enclosure rating: IP67
- Temperature range: –25 °C bis +70 °C
- Rugged VISTAL® housing
- Up to performance level PL d (EN ISO 13849)
- Connection variants: M8 male connector, cable or cable with M12 male connector
Compact 3D LiDAR sensor with high detection reliability and localization accuracy
- 16 fanned scan layers, vertical aperture angle of 65°
- Horizontal aperture angle of 360°
- High-resolution 0° scan layer
- High measurement accuracy and low measurement noise
- Rugged industrial-grade design and multi-echo function
- Modular software system with apps and software add-ons
- Flexible assembly of system plug
Modernizes measurement performance for tunnel air quality
- Visibility (K value) measured according to the scattered light measurement principle
- CO and NO concentration measured using electrochemical sensors in accordance with EN 50545
- Software developed in accordance with EN 61508 (SIL1)
- Highly reliable – no moving parts
- Combines visibility measurement with two different gas measurements
- IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
- Fog compensation through integrated heating (option)
Rugged, universal use incremental encoder
- Pulses per revolution: Up to 10,000
- Housing diameter: 60 mm
- Solid shaft, blind hollow shaft, and through hollow shaft
- Enclosure rating: IP67, IP69K
- Communication interfaces: TTL/RS-422, HTL/Push Pull, universal interface (TTL, HTL)
- Connection type: M12 or M23 male connector, cable, cable with M12 or M23 male connector
- Stainless steel or aluminum housing
Cylinder sensors for Ex area for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- Variants fulfill the requirements of ATEX categories 1D, 1G and 3D, 3G
- Very short sensor housing for use in short stroke cylinders
- Enclosure rating: IP 67