Search   Start
 
“Smart” light curtain solution for lifts, automatic doors and industrial applications
Waldkirch, April 2008 – The new SLG light curtain (Smart Light Grid) is the reliable and installation-friendly solution for monitoring lifts or automatic doors, as well as for detection tasks on picking shelves or conveyor sections. The SLG is available in flat or narrow housing variants (made of extruded plastic) and is suitable for monitoring heights of 200 mm to 1,400 mm. It is the first device of its type with integrated teach-in for both parallel or cross-beam technology – which offers even finer resolution.

The SLG provides the first opportunity for selecting the beam technology – and thus the resolution – during commissioning, and not when the order is placed. With parallel beam technology, the SLG provides a resolution of 40 mm; this can be improved to 25 mm with cross-beam technology. All settings take place via a capacitive teach-in element, integrated in the housing for protection.

Rapidly ready for operation

The various mounting brackets, which can be modified customer-specifically if desired, allow optimum installation of the SLG. The transmitter and receiver are optically synchronised. The light curtain has easily visible diodes as an alignment aid during commissioning.