Search   Start
 
DFS60: the new incremental encoder for through and blind hollow shafts
Donaueschingen / Waldkirch, November 2007 – The new DFS60 incremental hollow shaft encoder from SICK STEGMANN demonstrates its strengths in the harsh environments of machine and plant construction, in particular. Its broad operating temperature range is just as much a feature as its improved bearings, the numerous torque multipliers, the universal solution for the cable outlet, and the additional M12 and M23 connection plug options. The DFS60 meets the demands of the RoHS and has CE and UL approvals.

The DFS60 can achieve line numbers of up to 65,536. The incremental encoder is available in through and blind hollow shaft versions with six different diameters (from 8 mm to 15 mm) as installation options. The encoder’s universal cable outlet – with radial and axial alignment – reduces the diversity of variants and simplifies installation in locations where space is limited. It is also installation-friendly: the clamping ring for mounting the DFS60 has a single Torx screw. TTL and HTL interfaces offer all important electrical connection possibilities.

No eccentricity effects, no leakage currents

While retaining the conventional 60 mm housing, the distance between the DFS60’s two ball bearings has been increased to achieve a hitherto unattainable vibration-free and optimum concentric running, even at maximum rotational speeds. Thus the detected speed values are not influenced by mechanical eccentricity or tolerance effects that express themselves in other encoders as fluctuations on the curve of measurement values. A further improvement involves the insulation between the motor shaft and the encoder, which prevents leakage currents moving from the motor shaft to the encoder bearings and damaging them.

Highly immune to impacts and high temperatures

The DFS60 achieves extreme robustness, coupled with maximum precision, as a result of its IP 65 housing and the use of a metal code disk. Compared to code disks made of glass, it is considerably more robust with the same resolution; compared to plastic code disks, it is at least as long-lived but offers substantially higher resolution and greater temperature resistance: the operating temperature range is from -20°C to +100°C.