| |
DME 5000: the new kind of distance measurement
Highly accurate and dynamic measurement, two multifunctional outputs and inputs for Preset, Stand by, Contamination warning, and other system functions are the main advantages offered by the new DME 5000 laser distance measurement system. There is also the device display, that shows all the important information at a glance, and a particularly user-friendly mounting and alignment concept.
>> The device is available in two versions that are specially optimised for pallets in automatic small parts stores and high-bay warehouses. The DME 5000 has been designed for an ambient temperature range of +55 °C to –40 °C. Thus this distance measurement device is also suitable for use in deep-freeze storage systems.
Store-specific versions for fastest possible positioning processes
The new DME 5000 offers approach speeds of up to 10 m/s, and with its two range-oriented versions (for 70 m and 150 m) takes the different requirements of automatic small parts stores and high-bay warehouses into account.The 70 m version is characterised by highly dynamic characteristics: an updated measurement value is provided every millisecond. A variety of improvements, including sensor temperature drift reduced to 0.1 mm/K, ensure an accuracy of +/–2 mm with a reproducibility of 0.5 mm. As a result, extremely rapid and precise positioning of storage and retrieval devices at container locations can be achieved. In high-bay warehouses, with their longer routes for storage and retrieval devices and larger pallet storage spaces, the 150 m variant of the DME 5000 is the right choice. It provides a measurement value every 2 ms with an accuracy of +/–3 mm. Thus particularly rapid positioning processes are possible here, too.
|
|