New robust device and mirror columns for any operating scenario Robustness, easy and cost-effective handling, as well as assembly result in utmost availability. Appropriate accessories for muting applications, e.g. omega holders and partially mounted muting arms complete the new family of device and mirror columns from SICK.
The robust device columns with two external grooves, new omega holders and partially mounted muting arm kits are suitable for easy and cost-effective installation of classic muting applications. The special hollow-chamber profile permits stable assembly up to a height of 2.400 mm.
Mirror columns allow deflecting light beams and therefore monitoring several sides of an entrance or hazardous spot using only one safety light curtain or multiple light beam safety device. The mirror columns of the PM3 series are available as versions with single mirrors or a continuous mirror up to a height of 2.200 mm.
Appropriate accessories such as a leveling plate and accompanying dowels facilitate fast floor mounting and alignment of the device and mirror columns.
|