C4000 Palletizer – utmost availability integrated In the area of final logistics, workers need to be protected from hazardous movements in case of inadvertent access; materials, on the other hand, need to move in and out without any hindrance. Typically, today a complex muting construction differentiates between humans and material.
Purged of redundant elements and integrated into just one pair of sensors, the C4000 Palletizer in the Standard and Advanced versions solves the problem.
It was possible to manage without numerous component parts, e.g. muting sensors, signal lamps, and safety switches.
Because of these reduced sources of error, the C4000 increases plant availability permanently. With a view to even more productivity, the device tolerates damaged pallets as well as remnants of packaging materials and straps for securing loads.
Specifically, the C4000 Palletizer safety light curtain features the following characteristics:
C4000 Palletizer Advanced
Self-teaching dynamic suppression for pallet detection; therefore, distinction of several moving objects at the protective field level (e.g. pallet feet, mesh boxes or castors of a cart) from other objects, particularly from humans.
C4000 Palletizer Standard
Self-teaching dynamic suppression for goods detection; distinction of a single object at the protective field level (e.g. packets or goods on a pallet) from other objects, particularly from humans.
|