|
V300 Work Station: new perspectives in protecting against hazards
- State-of-the-art camera technology
- Intuitive operation
- Simplest integration
- One variant for all heights (up to 1m x 1m)
- Type 2 and Type 3
- No blind zones
Your benefits:
- More flexible machine design
- More variable use
The V300 WS is a completely new type of sensor based on innovative camera technology, developed for monitoring hazardous
points on typical rectangular action openings – with just
one component mounted in a corner of the safety area, space-saving and protected. The "one sensor fits all sizes" concept puts an end to the variety of types necessary – one variant covers the most varied of safety areas up to a maximum size of 1 m.
|