|
| |
Simply modular
- Open: one standard module for all safety sensors and contacts
- Intuitive: selection of safety sensors
- Simple: switching simulation and configuration on the PC
- Direct: configuration setting via screwdriver on the module
- Efficient: the equivalent of two safety relays in one module
The facts
- Logic functionality just like a controller
- Integrated off-delay
- Different cut-off paths and subsystem building
- Integration in your standard control via fieldbus
- Cat. 4 (EN 954-1), SIL3 (IEC 61508)
Two models Flexi Classic
Configuration by screwdriver
- Configurable by screwdriver on the device front
- Logic functionality just like a controller (And/Or/Muting/Bypass/Reset/EDM)
- Modular design: the controller grows with the application, optimum granularity (8 ... 144 I/Os)
- Freely scalable due to modules with transistor outputs and relay contacts
- Integration in standard controllers via fieldbus: CANopen, PROFIBUS-DP, DeviceNet, Ethernet TCP/IP, Modbus TCP
Outlook Flexi Soft
Configuration via software
- Configuration via intuitive user-friendly software with graphical user interface
- Function-block-based logic editor with comprehensive library of certified function blocks
- Modular design: the controller grows with the application, optimal granularity (8 ... 144 I/Os)
- Freely scalable due to modules with transistor outputs and relay contacts
- Rapid response times through Fast Shut-Off functionality
- Easy device replacemment due to memory plug concept
- Simple fieldbus connection to all common bus systems and networks
|
|
|
 |
|