|
| |
There are also dangers outside
|
|
| |
But that's no problem – there's always the world's first outdoor safety scanner system, the OS2000
- The world's first safety laser scanner system approved for outdoor use
- Patented functional principle meets the demands of Performance Level d in compliance with EN ISO 13849-1 and SIL2 acc. to EN 62061 IEC
- Use at operating temperatures of from –30 °C to +50 °C, also reliable in snow or rain
- Range: up to 20 metres
- Flexible protective fields
- IP-67 protected laser scanners with scanning angles of 100° or 180° are available
- Simple integration in the plant controller
- Intelligent connection to bus systems
- Easily expanded, e.g. emergency stop function integrated
Application examples:
- Door and gate protection
- Crane systems
- Driverless vehicles
- Waterway structures such as bascule bridges or locks
- Track/conveyor equipment
- Area protection
|
|
|
 |
|