Search   Start
 
M4000 Muting Arms
 
 
Features
  • Muting sensor brackets for mounting on M4000 housing profile or device columns with external assembling grooves
  • Available for 2 sensor cross muting / 4 sensor parallel muting
  • Kits pre-mounted with sensors/reflectors
Cross-Muting:
2 x muting arm active: 2 x WL100-P1439 premounted
together with M12 angled plug
2 x muting arm passive: 2 x reflector P250 premounted
Parallel-Muting:
2 x muting arm active: 4 x WL100-P1439 premounted
together with M12 angled plug
2 x muting arm passive: 4 x reflector P250 premounted
Applications
  • Protection of access, hazardous areas, entry/exit and muting applications
Benefits
  • Safe, easy and fast mounting via rhombus sliding nuts
  • Highly flexible muting system with 4 degrees of freedom, height adjustable and tiltable muting arm around its own axis, sensor bracket slidable within long holes and twistable around ordinate
  • Reasonable number of pre-mounted kits
  • Pre-mounted kits with sensors and reflectors in fix-position include active and passive side as a set
  • Wiring of passive side not required
 
Info service
Info service
More detailed product information