Search   Start
 
The Inspector vision sensor - the intelligent solution in an easy-to-use sensor
 
 
  • Compact, user-friendly, reliable 2D vision sensor
  • Integrated illumination, image evaluation, Ethernet interface
  • Automatic inspection in any position and orientation
  • Real-time differentiation between correct and defective product
  • Robust design for difficult situations, enclosure rating IP 67
  • As powerful as a camera, as simple to use as a standard sensor
  • Two illumination variants: ring light or diffuse dome illumination for glossy, highly reflective surfaces

Further information is available here
 
Productfinder
Application