Search   Start
 
UC4 - The ultrasonic sensor in W4 housing
 
 

UC4: Insensitive and small
  • Compact ultrasonic sensor
  • High switching accuracy thanks to time-of-flight measurement
  • Independant of colour and material shape (including films, glass and PET bottles)
  • 100 % reliable on extremely dark and/or shiny surfaces
  • Insensitive to dirt, dust, fog and mist
  • Insensitive to ambient light and sound
  • Standard and low cost version available
  • Range 250 mm (standard), 150 mm (low cost)
  • Temperature compensation in standard version
Exemplary application areas:
  • Wafer detection
  • Detection of polychrystalline solar wafers
  • PCB detection
  • Detection of transparent wrapping foil
  • Detection of paper in printing process

 
Info service
Detailed product information