|
| |
WLL190T-2 fibre-optic system: High performance in small format
|
|
| |
- Scanning distance 0 ... 4.000 mm (through-beam mode)
- Scanning range, red light 0 ... 480 mm (proximity mode)
- Scanning range, green light 0 ... 160 mm (proximity mode)
- Stand-alone and bus version
- Connection of up to 15 expansion units possible
- Also for tightest installation situations
- 8-times anti-interference for parallel operation (only bus version)
- 2 x 4 digit display
- Anti-blooming
- Easy installation
- Comfortable teach-in
Back to "Product News"
|
|
|
 |
|