Search   Start
 
Short and sweet: magnetic cylinder sensor profits from new technologies
 
 

Customer advantages - NEW -

Shortest sensor on the market ----> housing length 24 mm

: thus ideally suited for short-stroke cylinders

Sensor element at the tip of the sensor (mounting screw at the back)
: Detection of the piston possible without stroke loss

Mounting screw cannot be lost
: Optimised commissioniing assured

Simplest handling
: "singe-hand" mounting with hex.bit and 1/4 rotation

Extremely rugged
: tightness, resistance, vibrations & impacts
 
Productfinder
Info service
Application