Search   Start
 
Magnetic Cylinder Sensor MZ2Q-C: World first for the C-slot
 
 
One sensor, two adjustable switch points
  • Monitored area up to 50 mm
  • 2 adjustable switch points
  • External teach-in
  • Only one slot required
  • Only half as much cable
  • Simple 2-point teach-in process
  • Can be mounted from the top
  • Completely recessed in the C-slot

Back to „Product News"
 
Productfinder
Info service
Application