Search   Start
 
For lifts, automatic doors and industrial applications
 
 

The SLG automation light curtain: a smart solution
  • Available in two housing variants, Slim and Flat
  • Now with integrated teach-in for choice of parallel or cross-beam technology
  • Possibility of setting resolution during commissioning
  • For monitored heights of 200 mm to 1,400 mm
  • Optimum mounting of SLG through variety of mounting brackets, which can be customer-specifically adapted if desired
  • Transmitter and receiver are optically synchronised
Whether lifts, automatic doors, picking shelves or conveyor belts – the SLG is a reliable and installation-friendly solution for numerous tasks.
 
Productfinder
Info service
Application