Search   Start
 
Universal vibration limit switches for liquids
 
 

Detects filling levels and protects pumps from dry running

The LFV200 is a universal vibration limit switch for almost all liquids:
  • Can be used in containers and pipes regardless of the mounting situation
  • Commissioning without calibration
  • Product-independent switching point
  • Friction- and maintenance-free
  • Small, compact housing
  • Aseptic version for food and pharmaceuticals
  • High reproducibility
  • External function monitoring with test magnet and status light
 
Application
Info service