Search   Start
 
Continuous level measurement and level switching with LFT level measurement system
 
 



LFT: Level measurement with innovative TDR technology
  • Independent of installation conditions due to TDR technology and coaxial probe design
  • For oil- and water-based fluids, no recalibration if mixture changes or tank shape is altered!
  • The solution for precise and reliable mesurement, especially in small tanks and containers
  • One device for point level detection and continuous applications Simple one-bottom operation and teach-in
 
Application