Search   Start
 
DT50
Distance sensor with analogue output
 
 
  • HDDM- advanced time of flight technology
  • Measurement range 200 ... 10000 mm
  • Analogue output 4 .. 20 mA + 1 PNP output
  • Display with easy to use menue
  • Safe against ambient light up to 40 klux
  • Large temperature range: -30°C to + 65°C
  • Die cast zine metal housing

Back to "Product News"
 
Info service
Productfinder