Search   Start
 
New standards in the mobile reading of direct-marked codes:
the IT6300 DPM hand-held scanner series with new long-range variant
 
 
  • The IT6300 DPM LR long-range version now also allows additional code reading on standard labels at distances of up to 15 cm
  • Whether laser-etched, pin-etched or printed, the illumination can be individually adpated to the code properties
  • A supplementary diffusor also assists in reducing reflections from glossy surfaces
  • Aggressive decoding software, specially designed for DPM codes
  • Robust IP 54 housing
  • Tested with 50 drops onto concrete from height of 2 m
  • Cable-free version with 10 m radio radius available with Bluetooth V1.2
 
Info service