Search   Start
 
Answers to the challenges of the future
The ICR840-2 2D code reader, NEW! ICR845-2 and ICR85x-2
 
 

As varied as the applications: the ICR84x-2 image code reader
The new ICR 84x-2 device generation of 2D code scanners has now been supplemented with the new ICR845-2 series. This younger generation combines the latest generation of rapid computing performance with high-quality matrix sensors. Industry-oriented IP-65 housings, integrated illumination, comfortable image capture and decoding with rapid image and data uptake via standardised interfaces allow rapid use in many applications.
The ICR840-2 at a glance:
Large reading field and high resolution through 1.3 megapixel technology
  • CMOS matrix sensor with 1.3 megapixels
  • Image frequency: 25 Hz when complete reading field used and up to 200 Hz with reduced reading field
  • Depth of focus up to 100 mm, depending on resolution
  • Lowest resolution: 0.1 mm
  • Differing optical variants
Typical areas of use for the ICR840-2
  • The automotive industry (e.g. identification during engine construction)
  • The electronics industry (e.g. identification of components and circuit boards, checking incoming goods)
  • The pharmaceutical industry (e.g. identification of folding boxes and enclosed sheets, tracing blister packaging)
  • Quality inspections of codes
  • Meeting high security requirements
  • Ensuring traceability
NEW! The ICR845-2 at a glance:
Rapid decoding at high transport speeds
  • WVGA-CMOS matrix sensor with global shutter and 752 x 480 pixels
  • Capture of up to 60 pictures per second
  • High image frequency of 60 Hz for reliable identification of rapidly moving objects
  • "On the fly" identification even at high transport speeds
Typical areas of use of the ICR845-2
  • The pharmaceutical industry (e.g. identification of tablet packaging, blisters and enclosed sheets)
  • The electronics industry (e.g. identification of components and circuit boards, checking incoming goods)
  • The packaging industry (e.g. identification of food packaging)
  • Document handling (e.g. identification of letters in inserting machines)
  • The automotive industry (e.g. identification of parts)
  • Reliable decoding at high transport speeds
  • "On the fly" identification
  • Ensuring traceability
1D code and 2D code reading technology with integrated laser illumination - the ICR85x-2 series
The ICR85x-2 family of devices is based on state-of-the-art computer technology combined with an innovative illumination concept. The integrated laser illumination generates an intensive, homogeneous illumination line, the multi-processor architecture is the basis for a powerful complete device.
The ICR85x-2 at a glance:
  • ICR850-2: large reading field height of 80 mm
  • ICR852-2: resolution of up to 0.10 mm allows smallest cell sizes or module widths
  • ICR855-2: scanning frequency of up to 45 kHz for high transport speeds
  • Laser illumination at a wavelength of 650 nm generates optimum light conditions
  • Ethernet interface for future-oriented bus concepts
Your advantages:
  • Reduced costs due to complete device with integrated illumination
  • Decoding of bar codes and 2D codes with a single device and single adjustment
  • Simple configuration with proven user interface
  • Omni-directional reading of bar codes and 2D codes
  • Trouble-free upgrading of production lines to 2D technology, as connection and control identical with SICK bar code reading technology
 
Info service
Application examples with the ICR84x-2
Application examples with the ICR85x-2