Search   Start
Auto Ident
   CLV Setup - Graphical User Interface for CLV barcode reader and ICR84x/85x (V 4.6) (System requirements: Operating system Win98/NT/2000/XP/ME, Available hard disc space 60MB, RAM at least 128 MB)
Exe (10969k)
   CLV Help - Online Help for CLV Setup V 4.6
Exe (18545k)
   CLP Setup - Graphical User Interface for CLP barcode reader (V. 1.1). (System requirements: Operating system Win9x/NT/2000, Available hard disc space 16MB, RAM at least 16MB)
Exe (3141k)
   CONNECT - planning software for the design of CLV connection diagrams (V 2.10). Contains new connectivity CLV 6xx and CLV 4xx incl. CDB, CDM, CMF and MUX400. (System requirements: Operating system Win9x/NT/2000, Standard browser)
Exe (2030k)
   CONNECT - plannig software for the design of CLV connection diagrams (V 1.90). Contains old connectivity CLV 2xx and CLV 4xx incl. AMV and BMV. (System requirements: Operating system Win9x/NT/2000, Standard browser)
Exe (3130k)
   Installation shield for ICR860/862 software - FaCt (firmware upgrade and connectivity tool); Java runtime environment (needed to handle parameter file down- and upload); image FTP (stand-alone version for FTP-server). (System requirements: Windows 2000 or XP)
Exe (27044k)
   Quick View - Graphical User Interface IT4410/4710 and IT4600/4800 with additional snapshot function. (V.4.1). (System requirements: Operating system Win9x/NT/2000/XP)
Zip (2896k)
   Visual Menu - Graphical User Interface for configuration of IT 3800/3900/44xx/47xx/ST2070. (V 3.24). (System requirements: Operating system Win9x/NT/2000/XP)
Exe (2304k)
   Visual Menu 2003 - Graphical User Interface for configuration of IT4600/4800/5600/5800. (V2003). (System requirements: Operating system Win9x/NT/2000/XP)
Exe (2920k)
   Setup software for Touchreader TR3080 (V3.0). (System requirements: Operating system Win9x/NT/2000/XP)
Exe (18262k)
   IT6300 DPM Series Set Up Software - Software for the configuration of DPM handheld scanner IT6300 DPM and IT6320 DPM (V02/2006)
Zip (38019k)
   Visual XPress - Graphical User Interface for configuration and snapshot function for IT3800/3800g/3800i/3820/4600g/4800i/4820/4820i/ICR803 (V3.0 Build 7) (System requirements: min. Pentium processor, 100 MHz, Microsoft Windows 2000 Professional with SP4 or Microsoft Windows XP Professional with SP2)
Zip (34079k)
   USB emulation driver for hand held scanners - For conversion of USB signals into serial signals (USB Com Port Emulation).
Zip (111k)
   BMH10-Profibus - Program for Simatic S7: version 2.50, does also contain the GSD file
Zip (1257k)
   GSD file V1.1000 for CMF400-1x01 (supports the scanner configuration via GSD-file)
Zip (15k)
   GSD-file V1.000 for CMF400-1x01
Zip (1k)
   GSD-File V2.50 for CDF 600 Profibus
Zip (5k)
   EDS-file V2.20 for CLV420
Zip (5k)
   LMS IBS - Windows user interface for LMS Laserscanner and LMI400 (V5.20). (System requirements: Operating system WIN 9x/NT/XP, available hard disk space 8 MB, RAM at least 4 MB)
Zip (2164k)
   MST Demo - Windows user interface for simple monitoring and displaying measurement data of LMS scanners. (System Requirments: operating system WIN 9x/NT, available hard disk space 8 MB, RAM at least 4 MB)
Zip (2292k)
   Telegram Listing - telegrams for operation / configuration of laser measurement systems LMS 2xx (firmware version V2.10/X1.14). Document contains description of data communication, structure of the telegrams, configuration, description of commands and the corresponding replies
PDF (4354k)