| |
If you want to connect your network more conveniently than with conventional relay technology, the solution is sens:Control - safe control solutions from SICK.
Using these safety controllers, two independent or dependent complex safety applications can be solved.
|
 |
Modular safety controller Flexi Classic
- Optimal integration of SICK safety devices
- 50% reduction in the control cabinet
- Easy function setting using rotary switch (no software required)
- Considerable reduction in the wiring
- Relay expansion
- PROFIBUS and DeviceNet integration
More about Flexi Classic |
----------------------------------------------------------------------------------
|
 |
Modular safety controller Flexi Soft
- Configuration via intuitive user-friendly software with graphical user interface
- Function-block-based logic editor with comprehensive library of certified function blocks
- Modular design: the controller grows with the application, optimum granularity (8 ... 144 I/Os)
- Freely scalable due to modules with transistor outputs and relay contacts
- Rapid response times through Fast Shut-Off functionality
- Easy device replacement due to memory plug concept
- Simple fieldbus connection to all common bus systems and networks
More about Flexi Soft |
--------------------------------------------------------------------------------------
|
 |
Compact safety controller UE440/470
- Pre-configured function blocks for various application
- Expanded functions for press applications
- Communication interfaces for intelligent SICK safety sensors, e.g. C4000 light curtain, M4000 multiple light beam safety device, S3000/S300 laser scanners
- 15 safety inputs / 2 semiconductor safety output pairs
More about UE440/470 |
-------------------------------------------------------------------------------------
|
 |
Safety remote controller UE4427 and UE4457
- Complete safety solution up to SIL3 (IEC 61508) from a single source
- Modular system design provides scalable system solutions
- Decentral safety logic “in close proximity” to the application
- Easy programming using pre-certified function blocks
- Optimal evaluation/integration of intelligent SICK safety sensors
- Central diagnostics feature for the entire application
- Can be straightforwardly integrated into existing DeviceNet networks
- Support for integration into network configuration tools (DeviceNet) from other manufacturers
More about UE4427 and UE 4457 |
----------------------------------------------------------------------------------
|
 |
Flexible safety controller UE4470
- Flexible safety automation that can be configured as required using certified function blocks for logic and specific applications
- Evaluation and logical interconnection of safety sensors and actuators
- 128 function blocks
- 16 safety inputs / 8 safety outputs
- Network support, can be flexibly expanded using decentral I/O units in IP 20 or IP 67
More about UE4470 |
|
|