Search   Start
 
 
 
 
Software licences
In Safexpert the route through the Machinery Directive is prepared in a structured form. Directives are included with full text and links provided. When standards or directives change, SICK updates the software to suit the new requirements and makes available an update. You can update program and projects conveniently and in accordance with the directives. The software automatically transfers all your entries to the relevant reports. Status and filter functions ease the overview.

  • Editions available:
> Safexpert Basic: Hazard analysis, directives, integrated CE guidelines, project administration
> Safexpert Compact: Like Basic, plus NormManager, catalogue of graphic symbols, template for Machinery Directive-compliant operating instructions (MS Word, German/English)
> Safexpert Professional: Like Compact, plus standards package Standard
  • Software language: D/E/F
  • Installation: Network support
  • Licence type: Simultaneous users
>Software licences
--------------------------------------------------------------------------------------------------
StandardManager
The StandardManager is the optimal tool for managing standards, directives and laws:
  • Clear search and filter functions
  • Simple checking that the list of standards in Safexpert projects is up to date
  • Can be used independent of Safexpert

In combination with the data packages:
  • Optimal overview of the status of the standards and directives
  • Library data on status, transition periods, predecessors, successors, legal principles, etc.
  • There are links to the full text of the directives.
  • Regular data package updates (internet connection required)

>StandardManager
--------------------------------------------------------------------------------------------------
Operating instructions assistant
Using the operating instructions assistant (OIA) you can transfer measures from the hazard analysis directly to the relevant overviews or instructions (Microsoft Word) and update automatically. Your documentation is produced faster, is always complete and remains up to date.
  • Safexpert required

>Operating instructions assistant
--------------------------------------------------------------------------------------------------
Check and acceptance assistant
Using the check and acceptance assistant (CAA) you can thoroughly check the machine for compliance with the requirements in a structured manner.
  • Create your own checklists or modify existing checklists
  • Checklist as per Machinery Directive included
  • Further checklists available as an option
  • Clear reports ease the acceptance of the machine
  • Can be used independent of Safexpert

>Check and acceptance assistant
--------------------------------------------------------------------------------------------------
Standards
Standards packages contain the full text of standards from the ICS group 13.110 “Safety of machinery”.

  • Available standards packages
> Standard: 9 standards (until 12/2009 plus EN 954 free of charge)
> Standard Plus: Over 50 A and B-type standards
> Standard Plus C: Individual C-type standards
  • PDF format
  • Full text search
  • Standards either in German or English
  • Can be used independent of Safexpert

Recommendations:
  • Depending on the Safexpert edition and service contract, you will receive a discount of up to 70%.
  • Updates are also available for older standards packages – please contact our Sales department.

>Standards
--------------------------------------------------------------------------------------------------
Service- and update contracts
Safexpert will be continuously adapted to the changes in the standards and directives. Extensions to functions reflect needs in practice.

A service contract includes:
  • Free automatic updates for the related software
  • Up to 70% discount on new standards in the standards packages
  • Duration: 1 year
  • Can be terminated to the renewal date at any time
  • Quantity discount applicable

>Service- and update contracts
--------------------------------------------------------------------------------------------------
Updates
Safexpert will be continuously adapted to the changes in the standards and directives. Extensions to functions reflect needs in practice.
  • Change to the latest version with just one update
  • Simply update the CE process
  • Always remain compliant with the requirements of the Machinery Directive
  • Simply update existing projects
  • Updates are also available for older standards packages – please contact our Sales department.

>Updates
 
Productfinder