Search   Start
 
Single-beam photoelectric safety switches L4000
 
 
Single-beam photoelectric safety switch system L4000
Features
  • Type 4 with UE401
  • Restart interlock
  • External device monitoring
  • Max. 8 sensor pairs
  • Simple alignment
  • Simple diagnostics and service

Product details L400 systems

Product details L4000 systems
-------------------------------------------------------------------------------------------------------
Single-beam photoelectric safety switches L41
Features
  • Universal use in combination with SICK safe control solutions up to Type 4
  • Scanning range up to 60 m
  • Cylindrical design with M18 or M30
  • High availability in rough ambiences
  • Ambient operating temperature -40 °C... +55 °C
  • Enclosure rating IP 67
 
Info service
Productfinder