|
Single-beam photoelectric safety switches L21
|
 |
Features
- Safety applications up to Type 2
- Scanning range up to 60 m
- Compact design (M18, M30)
- High availability in rough ambiences
- Ambient operating temperature –40 °C... +55 °C
- Enclosure rating IP 67
|
--------------------------------------------------------------------------------------------------------- Single-beam photoelectric safety switches L27
|
 |
Features
- Safety applications up to Type 2
- Scanning range: typical 25 m up to max. 35 m
- Standard housing
- Front screen heating
- LED display in evidence
- High availability against EMC failures
- Ambient operating temperature –40 °C ... +55 °C
- Enclosure rating IP 67
|
--------------------------------------------------------------------------------------------------------- Single-beam photoelectric safety switches L28
|
 |
Features
- Safety applications up to Type 2
- Scanning range: typical 12 m up to max. 18 m
- Compact housing
- LED display in evidence
- High availability against EMC failures
- Ambient operating temperature –40 °C ... +55 °C
- Enclosure rating IP 67
|
|