Search   Start
 
Safety light curtains
 
 
Safety light curtains for hazardous point protection and access protection
Safety light curtains are used for finger, hand protection and access protection. They comprise a sender unit and a receiver unit and are electro-sensitive. Depending on the type various machine functions are integrated or can be selected via safe control solutions: Restart interlock, external device monitoring, fixed/floating blanking, PSDI function, bypass function, operating mode selection, etc.

Safety light curtains are used on
  • Presses
  • Component assembly machines
  • Robot and insert stations
  • Textile and wood working machines
  • Transfer lines
  • Palletizer systems
  • etc. ...
Products
  • C4000 Standard, Advanced
  • M4000 Advanced Curtain
  • C4000 Micro
  • C4000 Basic Plus
  • C4000 Basic
  • C4000 Eco
  • C4000 Entry/Exit
  • C4000 Palletizer
  • C2000
  • LGT
Accessories for safety light curtains
  • Device columns and mirror columns
  • Deflector mirrors
  • Additional front screens (welding protection)
  • Safe control solutions (UE series)
  • IP67 Housing for C4000 Micro and C2000 (dimensions 28.5 x 33.5 mm)
 
Productfinder