|
C4000 Palettizer safety light curtain (NEW)
Easy – clear – available
Protection from unintentional access to hazardous movements, whilst material has to be driven in and out without hindrance.
Condensed and integrated in a single sensor pair, the Standard and Advanced versions of the C4000 Palletizer solve the problem.
The muting alternative – now even more available
|
 |
C4000 Palletizer Standard for Cargo |
|
 |
C4000 Palletizer Advanced for Pallets |
Features
- Object size monitoring: automatic acceptance of different goods or crates, pallets, casters
- Reduced resolution blanks filth
- Object gap suppression for loose cargo
- Direction control
- Object entry surveillance: all out – nothing in *)
*) SW V.<6.20 Benefits
- Easy: compact all-in-one solution without interdependencies no additional sensors
- Increased productivity: less elements lead to greater reliability
- Flexible: automatic acceptance of pallets and cargo
- Saves space: pallets park permanently inside the protective field
|
 |
Clone Plug C4000/M4000 Configuration tool enables rapid programming of safety light curtains and multiple light beam safety devices. |
|
 |
| C4000 Palletizer Standard | C4000 Palletizer Advanced |
 |
 |
Detected objects
|
Packages on pallet (min. size of 500 mm)
|
Pallets, crates or packages (max. size of 240 mm)
|
 |
 |
Pattern recognition
|
By size and solid shape of package
|
By size, number of objects (min. 2) and unchanging distances between objects
|
 |
 |
Teach-in
|
Automatic, via object size monitoring
|
Automatic, within the specified object size and number of objects
|
 |
 |
Object tolerance
|
Adjustable
|
Fixed
|
 |
 |
Resolution
|
40 mm
|
30 mm
|
|
 |