The safety light curtains of the C2000 family offer you a comprehensive selection of resolution, range and housing options. Dimensions and high product performance provide ideal suitability to your application. The C2000 safety light curtains make a valuable contribution to inceasing the cost-effectiveness of your plant. You only have to invest in what you really need.
Features of the safety light curtains:
- Integrated functions: with/without restart interlock (RES) / external device monitoring (EDM), self-testing
- Beam coding (3 adresses can be set)
- Cascadable - up to 3 systems / max. 3 m cable length between sensors / each sensor individually alignable
- 2 protected PNP outputs
- Housing dimensions: 28.5 mm x 33.5 mm (up to 1200 mm) / 38.5 mm x 47.0 mm (up to 1800 mm)