| |
The new all-weather safety scanner system Heat, cold, dampness, wind and sun make major demands of machines and plants in outdoor use, particularly sensitive electronics. nevertheless, equipment for the protection of persons and objects must function reliably. mechanical systems, switching strips or bumpers are often used – with all their disadvantages regarding availability, flexibility and networkability.
|
 |
The ideal solution for these demands is the OS2000, the certified electronic safety system for outdoor plants, based on rugged and proven laser scanners with an enclosure rating of IP 67. The system withstands temperatures of between –30°c and +50°c and is suitable for almost all conceivable safety applications in ports, lock and track areas, production and conveyor systems, as well as for outdoor gate, door and vehicle protection. |
OS2000 Outdoor: The rugged side of safety
- Enclosure rating: IP 67
- Safety level: PL d in compliance with EN ISO 13849-1 and SIL2 acc. to EN 62061
- Rugged, proven sensors
- Temperature-resistant between –30 and +50 °C
- Scanning angle: 100° or 180°
- Safety-oriented range: up to 20 m
- Flexible protective fields
- Additional control tasks (e. g. emergency stop)
- Pre-configured, self-testing system
- Status display on evaluation unit
- Up to 3 scanners per evaluation unit
- Network-enabled
- Easily expanded
|
|