|
The M4000 Area multiple light beam safety device is the efficient solution for area protection or for preventing employees standing behind point-of-operation protection.
Area protection can be achieved with maximum availability thanks to its long range and integrated functions, easily configured by PC via the RS-232 interface.
The integrated functions, and status and diagnostic information, permit rapid commissioning and prevent unnecessary machine downtimes. Features
- 60 or 80 mm resolution
- Restart interlock (RES)
- External device monitoring (EDM)
- Beam coding
- LED/7-segment display
- Application diagnostic output (ADO)
- Configuration and diagnosis via PC
- SDL interface
Technical data overview Operating range:
60 mm resolution - 0,5 m ... 19 m
80 mm resolution - 0,5 m ... 70 m
Length of monitored area:
M4000 Area 60 - 300 mm ... 1800 mm
M4000 Area 80 - 600 mm ... 1800 mm
Resolution (type-dependent): 60 or 80 mm
Type according to EN 61496: Type 4
Enclosure rating: IP 65
|