Search   Start
 
M4000 Advanced, M4000 Advanced A/P and UE403
 
 
The M4000 Advanced multiple light beam safety device together with the UE403 switching amplifier form the efficient solution for decentralised conventional muting applications involving automatic material transport.

Access protection with muting can be achieved with maximum availability thanks to their integrated functions, easily configured by PC via the RS-232 interface, and the simple in-situ connection of muting signals and control switches to the UE403.
The integrated functions, and status and diagnostic information, permit rapid commissioning and prevent unnecessary machine downtimes.

The modular concept provides a high level of machine safety that takes economic efficiency into account as device properties can be adapted to meet specific requirements.

This is especially the case for the M4000 Advanced A/P (active/passive) variants, with which only one requires electrical connection - considerably simplifying installation and cutting costs.
Features
  • Restart interlock (RES)
  • External device monitoring (EDM)
  • Beam coding
  • LED/ 7-segment display
  • Application diagnostic output (ADO)
  • Configuration and diagnosis via PC
  • SDL interface
  • Muting configurable in conjunction with external switching amplifier UE403
  • A/P (active/passive) variant
  • Integrated laser alignment aid (optional)
  • End cap with integrated LED (optional)
Clone Plug C4000/M4000
Configuration tool enables rapid programming of safety light curtains and multiple light beam safety devices.
In-system M4000 Advanced with UE403 added value
  • Connection of:
2 to 4 muting sensors;
External muting lamp;
Reset- and override control switch;
Conveyor belt stop signal
  • Further functions:
Concurrence monitoring;
Total muting time monitoring;
Sensor gap monitoring;
Sensor test;
Partial blanking;
Muting end via ESPE
Integrated override
Technical data overview
Operating range Sender/Receiver: 0,5 m ... 70 m
Operating range A/P: 0,5 m ... 7,5 m

Number of beams (type-dependent): 2 ... 12

Beam distance (type-dependent): 300, 400, 450, 500 and 600 mm

Type according to EN 61496: Type 4

Enclosure rating: IP 65
 
Info service
Productfinder