Search   Start
 
S3000 Cold Store
 
 
The hot tip for cold areas
Conventional safety devices cannot cope with the extreme conditions in cold areas. This is not the case for the innovative S3000 Cold Store safety laser scanner from SICK – the compact solution for protecting storage areas, vehicles, or doors and gates in cold areas. Whether vertical or horizontal, stationary or mobile, the new S3000 Cold Store offers hitherto impossible performance – even when used at down to –30 °C.
  • Extended application range for ambient temperatures of –30 °C ... + 50 °C
  • Compact device with integrated heating system
  • Enclosure rating IP 67
  • Ready to use without extra efforts
  • 7 m safety range
  • 4 different safety fields
  • 180° scanning angle
  • 7-segment display for rapid diagnostics
  • Intelligent link to bus systems = safe communication and servicing outside cold store areas
Applications
  • Area protection in cold areas
  • Entry/Exit
  • Door and gate protection
  • AGV protection
  • High-bay warehouses
  • Narrow aisle
  • And many more
Technical specifications
 
Info service
Productfinder